NEVB-NEH71000 energy harvesting PMIC evaluation board
The Nexperia NEVB-NEH7100 board allows convenient evaluation of the NEH7100BU energy harvesting PMIC. This complete platform enables users to fully explore the advantages of energy harvesting while testing the performance and features of the NEH7100 PMIC - including USB charging, I2C, LDO regulation, hard code settings and battery protection. Designed to evaluate energy harvesting in low-power applications such as wearables, IoT devices, and consumer electronics.
Key features & benefits
• Complete:
• Only a harvester and a storage element are required – all other components are included
• The chip’s power management features- USB charging, I2C interface, hard code settings, LDO and battery protection- can easily be tested
• Ease of use: configurable with jumper placement on the presets
• Versatile: can be tested with different types of harvesters as well as storage element types
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NEH7100BU | Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C | Production |
Latest blogs
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NEH7100BU | Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C | Production |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90025 | NEVB-NEH7100BU PMIC evaluation board user guide | User manual | 2025-01-24 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.