
74AHC273-Q100; 74AHCT273-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC273BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | 165 | low | -40~125 | 78 | 9.1 | 50 | DHVQFN20 |
74AHC273D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | 165 | low | -40~125 | 85 | 27.3 | 61 | SO20 |
74AHC273PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | 165 | low | -40~125 | 100 | 4.6 | 44.7 | TSSOP20 |
74AHCT273BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4 | 120 | low | -40~125 | 78 | 9.1 | 50 | DHVQFN20 |
74AHCT273D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4 | 120 | low | -40~125 | 85 | 27.3 | 61 | SO20 |
74AHCT273PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 4 | 120 | low | -40~125 | 100 | 4.6 | 44.7 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC273BQ-Q100 | 74AHC273BQ-Q100X (935300187115) |
Active | AHC273 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74AHC273D-Q100 | 74AHC273D-Q100J (935300188118) |
Active | 74AHC273D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74AHC273PW-Q100 | 74AHC273PW-Q100J (935300189118) |
Active | AHC273 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74AHCT273BQ-Q100 | 74AHCT273BQ-Q100X (935300205115) |
Active | AHCT273 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74AHCT273D-Q100 | 74AHCT273D-Q100J (935300206118) |
Active | 74AHCT273D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74AHCT273PW-Q100 | 74AHCT273PW-Q100J (935300207118) |
Active | AHCT273 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC273BQ-Q100 | 74AHC273BQ-Q100X | 74AHC273BQ-Q100 |
|
![]() |
74AHC273D-Q100 | 74AHC273D-Q100J | 74AHC273D-Q100 |
|
![]() |
74AHC273PW-Q100 | 74AHC273PW-Q100J | 74AHC273PW-Q100 |
|
![]() |
74AHCT273BQ-Q100 | 74AHCT273BQ-Q100X | 74AHCT273BQ-Q100 |
|
![]() |
74AHCT273D-Q100 | 74AHCT273D-Q100J | 74AHCT273D-Q100 |
|
![]() |
74AHCT273PW-Q100 | 74AHCT273PW-Q100J | 74AHCT273PW-Q100 |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT273_Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Data sheet | 2023-09-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
ahc273 | ahc273 IBIS model | IBIS model | 2013-04-08 |
ahct273 | ahct273 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
ahc273 | ahc273 IBIS model | IBIS model | 2013-04-08 |
ahct273 | ahct273 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.