
NID5100
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NID5100GW | NID5100GWH (935691420125) |
Active | u1 |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NID5100GW | NID5100GWH | NID5100GW |
|
![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
UM90040 | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.