
PZUxDB2 series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU10DB2 | SOT353 | TSSOP5 | 2.1 x 1.25 x 0.95 | 10 | 5 | 2% | 10.21 | 200 | 9.77 | 250 | 40 | 150 | dual isolated |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU10DB2 | PZU10DB2,115 (934061545115) |
Active | TF% |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU11DB2 | PZU11DB2/DG,115 (934062076115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU11DB2,115 (934061546115) |
Obsolete | SOT353_115 | |||||
PZU12DB2 | PZU12DB2/DG,115 (934062077115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU12DB2,115 (934061547115) |
Obsolete | SOT353_115 | |||||
PZU13DB2 | PZU13DB2/DG,115 (934062078115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU13DB2,115 (934061548115) |
Obsolete | SOT353_115 | |||||
PZU14DB2 | PZU14DB2/DG,115 (934062079115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU14DB2,115 (934061549115) |
Obsolete | SOT353_115 | |||||
PZU15DB2 | PZU15DB2/DG,115 (934062081115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU15DB2,115 (934061551115) |
Obsolete | SOT353_115 | |||||
PZU16DB2 | PZU16DB2/DG,115 (934062082115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU16DB2,115 (934061552115) |
Obsolete | SOT353_115 | |||||
PZU18DB2 | PZU18DB2/DG,115 (934062083115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU18DB2,115 (934061553115) |
Obsolete | SOT353_115 | |||||
PZU2.7DB2 | PZU2.7DB2/DG,115 (934062059115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU2.7DB2,115 (934061529115) |
Obsolete | SOT353_115 | |||||
PZU20DB2 | PZU20DB2/DG,115 (934062084115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU20DB2,115 (934061554115) |
Obsolete | TR% empty empty | SOT353_115 | ||||
PZU22DB2 | PZU22DB2/DG,115 (934062085115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU22DB2,115 (934061555115) |
Obsolete | SOT353_115 | |||||
PZU24DB2 | PZU24DB2/DG,115 (934062086115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU24DB2,115 (934061556115) |
Obsolete | SOT353_115 | |||||
PZU3.0DB2 | PZU3.0DB2/DG,115 (934062061115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU3.0DB2,115 (934061531115) |
Obsolete | SOT353_115 | |||||
PZU3.3DB2 | PZU3.3DB2/DG,115 (934062062115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU3.3DB2,115 (934061532115) |
Obsolete | SOT353_115 | |||||
PZU3.6DB2 | PZU3.6DB2/DG,115 (934062063115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU3.6DB2,115 (934061533115) |
Obsolete | SOT353_115 | |||||
PZU3.9DB2 | PZU3.9DB2/DG,115 (934062064115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU3.9DB2,115 (934061534115) |
Obsolete | SOT353_115 | |||||
PZU4.3DB2 | PZU4.3DB2/DG,115 (934062065115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU4.3DB2,115 (934061535115) |
Obsolete | SOT353_115 | |||||
PZU4.7DB2 | PZU4.7DB2/DG,115 (934062066115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU4.7DB2,115 (934061536115) |
Obsolete | SOT353_115 | |||||
PZU5.1DB2 | PZU5.1DB2/DG,115 (934062067115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU5.1DB2,115 (934061537115) |
Obsolete | SOT353_115 | |||||
PZU5.6DB2 | PZU5.6DB2/DG,115 (934062068115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU5.6DB2,115 (934061538115) |
Obsolete | SOT353_115 | |||||
PZU6.2DB2 | PZU6.2DB2/DG,115 (934062069115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU6.2DB2,115 (934061539115) |
Obsolete | SOT353_115 | |||||
PZU6.8DB2 | PZU6.8DB2/DG,115 (934062071115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU6.8DB2,115 (934061541115) |
Obsolete | SOT353_115 | |||||
PZU7.5DB2 | PZU7.5DB2/DG,115 (934062072115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU7.5DB2,115 (934061542115) |
Obsolete | SOT353_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU10DB2 | PZU10DB2,115 | PZU10DB2 |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU11DB2 | PZU11DB2/DG,115 | PZU11DB2 |
|
![]() |
PZU11DB2 | PZU11DB2,115 | PZU11DB2 |
|
![]() |
PZU12DB2 | PZU12DB2/DG,115 | PZU12DB2 |
|
![]() |
PZU12DB2 | PZU12DB2,115 | PZU12DB2 |
|
![]() |
PZU13DB2 | PZU13DB2/DG,115 | PZU13DB2 |
|
![]() |
PZU13DB2 | PZU13DB2,115 | PZU13DB2 |
|
![]() |
PZU14DB2 | PZU14DB2/DG,115 | PZU14DB2 |
|
![]() |
PZU14DB2 | PZU14DB2,115 | PZU14DB2 |
|
![]() |
PZU15DB2 | PZU15DB2/DG,115 | PZU15DB2 |
|
![]() |
PZU15DB2 | PZU15DB2,115 | PZU15DB2 |
|
![]() |
PZU16DB2 | PZU16DB2/DG,115 | PZU16DB2 |
|
![]() |
PZU16DB2 | PZU16DB2,115 | PZU16DB2 |
|
![]() |
PZU18DB2 | PZU18DB2/DG,115 | PZU18DB2 |
|
![]() |
PZU18DB2 | PZU18DB2,115 | PZU18DB2 |
|
![]() |
PZU2.7DB2 | PZU2.7DB2/DG,115 | PZU2.7DB2 |
|
![]() |
PZU2.7DB2 | PZU2.7DB2,115 | PZU2.7DB2 |
|
![]() |
PZU20DB2 | PZU20DB2/DG,115 | PZU20DB2 |
|
![]() |
PZU20DB2 | PZU20DB2,115 | PZU20DB2 |
|
![]() |
PZU22DB2 | PZU22DB2/DG,115 | PZU22DB2 |
|
![]() |
PZU22DB2 | PZU22DB2,115 | PZU22DB2 |
|
![]() |
PZU24DB2 | PZU24DB2/DG,115 | PZU24DB2 |
|
![]() |
PZU24DB2 | PZU24DB2,115 | PZU24DB2 |
|
![]() |
PZU3.0DB2 | PZU3.0DB2/DG,115 | PZU3.0DB2 |
|
![]() |
PZU3.0DB2 | PZU3.0DB2,115 | PZU3.0DB2 |
|
![]() |
PZU3.3DB2 | PZU3.3DB2/DG,115 | PZU3.3DB2 |
|
![]() |
PZU3.3DB2 | PZU3.3DB2,115 | PZU3.3DB2 |
|
![]() |
PZU3.6DB2 | PZU3.6DB2/DG,115 | PZU3.6DB2 |
|
![]() |
PZU3.6DB2 | PZU3.6DB2,115 | PZU3.6DB2 |
|
![]() |
PZU3.9DB2 | PZU3.9DB2/DG,115 | PZU3.9DB2 |
|
![]() |
PZU3.9DB2 | PZU3.9DB2,115 | PZU3.9DB2 |
|
![]() |
PZU4.3DB2 | PZU4.3DB2/DG,115 | PZU4.3DB2 |
|
![]() |
PZU4.3DB2 | PZU4.3DB2,115 | PZU4.3DB2 |
|
![]() |
PZU4.7DB2 | PZU4.7DB2/DG,115 | PZU4.7DB2 |
|
![]() |
PZU4.7DB2 | PZU4.7DB2,115 | PZU4.7DB2 |
|
![]() |
PZU5.1DB2 | PZU5.1DB2/DG,115 | PZU5.1DB2 |
|
![]() |
PZU5.1DB2 | PZU5.1DB2,115 | PZU5.1DB2 |
|
![]() |
PZU5.6DB2 | PZU5.6DB2/DG,115 | PZU5.6DB2 |
|
![]() |
PZU5.6DB2 | PZU5.6DB2,115 | PZU5.6DB2 |
|
![]() |
PZU6.2DB2 | PZU6.2DB2/DG,115 | PZU6.2DB2 |
|
![]() |
PZU6.2DB2 | PZU6.2DB2,115 | PZU6.2DB2 |
|
![]() |
PZU6.8DB2 | PZU6.8DB2/DG,115 | PZU6.8DB2 |
|
![]() |
PZU6.8DB2 | PZU6.8DB2,115 | PZU6.8DB2 |
|
![]() |
PZU7.5DB2 | PZU7.5DB2/DG,115 | PZU7.5DB2 |
|
![]() |
PZU7.5DB2 | PZU7.5DB2,115 | PZU7.5DB2 |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PZUXDB2_SER | Dual Zener diodes | Data sheet | 2025-04-14 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
006aab219 | Block diagram: PZU10DB2, PZU11DB2, PZU12DB2, PZU13DB2, PZU14DB2, PZU15DB2, PZU16DB2, PZU18DB2, PZU2.7DB2, PZU20DB2, PZU22DB2, PZU24DB2, PZU3.0DB2, PZU3.3DB2, PZU3.6DB2, PZU3.9DB2, PZU4.3DB2, PZU4.7DB2, PZU5.1DB2, PZU5.6DB2, PZU6.2DB2, PZU6.8DB2, PZU7.5DB2 | Block diagram | 2009-11-04 |
sot353_sv | Simplified outline: SOT353 | Block diagram | 2009-11-04 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.