![SOT363-2](https://assets.nexperia.com/documents/outline-3d/sot363-2_3d.png)
XS5A1T4157-Q100
Low-ohmic single-pole double-throw analog switch
The XS5A1T4157-Q100 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two inputs/outputs (Y0 and Y1) and a common input/output (Z).
The XS5A1T4157-Q100 passes analog and digital voltages that may vary across the full voltage supply range (GND to VCC).
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Supply voltage range from VCC = 4.5 V to 5.5 V
Very low ON resistance: 4 Ω (typical) at VCC = 5 V
Switch inputs voltage range: VSW = GND to VCC
Control input voltage range: VI(S) = GND to VCC
Latch-up performance exceeds 200 mA per JESD 78 Class II level A
ESD protection:
HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2 kV
CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1 kV
Parametrics
Type number | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | SPDT | 4.5 - 5.5 | 4 | 0.9 | LV | very low | -40~125 | TSSOP6 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H (935691514125) |
Active | zb |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H | XS5A1T4157GW-Q100 |
|
![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
XS5A1T4157_Q100 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2023-11-08 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.