
74LVC16373A; 74LVCH16373A
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVC16373ADGG | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2 | 37 | TSSOP48 |
74LVC16373ADGV | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2 | 37 | TVSOP48 |
74LVCH16373ADGG | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2 | 37 | TSSOP48 |
74LVCH16373ADGV | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2 | 37 | TVSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,118 (935235170118) |
Active | LVC16373A |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74LVC16373ADGV | 74LVC16373ADGVJ (935690784118) |
Active | 74LVC16373A |
![]() TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 | |
74LVCH16373ADGG | 74LVCH16373ADGG:11 (935238490118) |
Active | LVCH16373A |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74LVCH16373ADGV | 74LVCH16373ADGVJ (935690796118) |
Active | 4LVCH16373A |
![]() TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,112 (935235170112) |
Withdrawn / End-of-life | LVC16373A |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVC16373ADL | 74LVC16373ADL,112 (935235160112) |
Withdrawn / End-of-life | LVC16373A |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVC16373ADL,118 (935235160118) |
Obsolete | LVC16373A | SOT370-1_118 | ||||
74LVCH16373ADL | 74LVCH16373ADL,112 (935238480112) |
Obsolete | LVCH16373A Standard Procedure Standard Procedure |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVCH16373ADL,118 (935238480118) |
Obsolete | LVCH16373A Standard Procedure Standard Procedure | SOT370-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,118 | 74LVC16373ADGG |
|
![]() |
74LVC16373ADGV | 74LVC16373ADGVJ | 74LVC16373ADGV |
|
![]() |
74LVCH16373ADGG | 74LVCH16373ADGG:11 | 74LVCH16373ADGG |
|
![]() |
74LVCH16373ADGV | 74LVCH16373ADGVJ | 74LVCH16373ADGV |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,112 | 74LVC16373ADGG |
|
![]() |
74LVC16373ADL | 74LVC16373ADL,112 | 74LVC16373ADL |
|
![]() |
74LVC16373ADL | 74LVC16373ADL,118 | 74LVC16373ADL |
|
![]() |
74LVCH16373ADL | 74LVCH16373ADL,112 | 74LVCH16373ADL |
|
![]() |
74LVCH16373ADL | 74LVCH16373ADL,118 | 74LVCH16373ADL |
|
![]() |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH16373A | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Data sheet | 2024-04-23 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mgu769 | Block diagram: 74LVC16373ADGG, 74LVC16373ADL, 74LVCH16373ADGG, 74LVCH16373ADL | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc16373a | 74LVC16373A IBIS model | IBIS model | 2013-04-08 |
lvch16373a | lvch16373a IBIS model | IBIS model | 2013-04-09 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc16373a | 74LVC16373A IBIS model | IBIS model | 2013-04-08 |
lvch16373a | lvch16373a IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.