Size reduction XSON6 compared to TSSOP6

MicroPak packages are leadless Mini Logic packages which house the same silicon die as larger leaded PicoGate packages. Along with the smaller footprint, this ensures identical electrical performance is assured. Signal integrity may also improve due to lower package parasitic inductance. MicroPak solutions’ tiny size saves valuable board real estate thanks to 0.5 mm as well as state of the art 0.35 mm and 0.30 mm pad pitch.
MicroPak leadless Mini Logic packages are an ideal choice for space-constrained applications where PCB space and low cost assembly is critical. With their larger pads, MicroPak packages offer easier component placement as well as improved strength, reliability, and thermal characteristics over similar sized BGA solutions.
Key features and benefits
Features and benefits
- Very small footprint
- 0.5 mm, 0.35 mm and 0.30 mm pitch options
- Low profile height (0.5 mm or 0.35 mm)
- Leadless, no bent leads
- No co-planarity issues
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Space constrained applications
- Consumer electronics
- Portable and mobile devices
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LVCV2G66GM | Overvoltage tolerant bilateral switch | EndOfLife | |
74LVC2G66GD | Bilateral switch | EndOfLife | |
74LVC2G53GM | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
74LVC2G53GF | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
74LVC2G53GD | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
74LVC1G384GF | Bilateral switch | EndOfLife | |
74AVC2T45GD | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74AVCH2T45GD | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74HCT2G66GD | Dual single-pole single-throw analog switch | EndOfLife | |
74CBTLV1G125GF | EndOfLife | ||
74AUP3G17GM | Low-power triple Schmitt trigger | EndOfLife | |
74HCT2G02GM | EndOfLife | ||
74LVCV2G66GD | Overvoltage tolerant bilateral switch | EndOfLife | |
74AXP1G11GS | Low-power 3-input AND gate | EndOfLife | |
74AXP1G07GM | Low-power buffer with open-drain output | EndOfLife | |
74AXP2G3404GN | Low-power buffer and inverter | EndOfLife | |
74AXP2G34GM | Low-power dual buffer | EndOfLife | |
74AXP1G157GN | Single 2-input multiplexer | EndOfLife | |
74AXP1G09GS | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GN | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AUP2G16GF | Low-power dual buffer | EndOfLife | |
74AXP2G07GS | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP3G07GM | Low-power triple buffer with open-drain output | EndOfLife | |
74AUP1G16GF | Low-power buffer | EndOfLife | |
74LVC1G27GF | Single 3-input NOR gate | EndOfLife | |
74AUP3G34GF | Low-power triple buffer | EndOfLife | |
74LVC2G16GF | Dual buffer gate | EndOfLife | |
74AXP1G11GN | Low-power 3-input AND gate | EndOfLife | |
74AUP3G16GF | Low-power triple buffer | EndOfLife | |
74AUP1Z04GF | Low-power X-tal driver with enable and internal resistor | EndOfLife | |
74AUP3G0434GD | Low-power dual inverter and single buffer | EndOfLife | |
74AUP1Z125GF | Low-power X-tal driver with enable and internal resistor; 3-state | EndOfLife | |
74AXP1G06GN | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G157GS | Single 2-input multiplexer | EndOfLife | |
74AXP1G10GS | Low-power 3-input NAND gate | EndOfLife | |
74AXP1G04GN | Low-power inverter | EndOfLife | |
74AXP1G07GN | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G00GM | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G07GS | Low-power buffer with open-drain output | EndOfLife | |
74AUP3G3404GF | Low-power dual buffer and single inverter | EndOfLife | |
74AXP1G00GN | Low-power 2-input NAND gate | EndOfLife | |
74AXP1G157GM | Single 2-input multiplexer | EndOfLife | |
74AXP1G11GM | Low-power 3-input AND gate | EndOfLife | |
74AUP3G16GM | Low-power triple buffer | EndOfLife | |
74AUP3G0434GM | EndOfLife | ||
74AXP1G32GM | Low-power 2-input OR gate | EndOfLife | |
74AXP1G06GM | Low-power inverter with open-drain output | EndOfLife | |
74AUP2G3404GF | Low-power buffer and inverter | EndOfLife | |
74AXP1G10GN | Low-power 3-input NAND gate | EndOfLife | |
74AXP2G07GM | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP3G3404GD | Low-power dual buffer and single inverter | EndOfLife | |
74LVC1G04GF | Single inverter | EndOfLife | |
74AXP1G32GN | Low-power 2-input OR gate | EndOfLife | |
74AXP1G06GS | Low-power inverter with open-drain output | EndOfLife | |
74AXP2G34GS | Low-power dual buffer | EndOfLife | |
74AXP1G08GN | Low-power 2-input AND gate | EndOfLife | |
74AXP1G10GM | Low-power 3-input NAND gate | EndOfLife | |
74AUP3G0434GF | Low-power dual inverter and single buffer | EndOfLife | |
74AXP1G04GM | Low-power inverter | EndOfLife | |
74LVC1G27GS | Single 3-input NOR gate | Production | |
74LVC1G38GF | 2-input NAND gate; open drain | EndOfLife | |
74LVC1G16GF | Single buffer | EndOfLife | |
74AXP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC3G16GM | Triple buffer | EndOfLife | |
74LVC3G16GF | Triple buffer | EndOfLife | |
74AXP1G02GM | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G125GN | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
74AXP1G02GN | Low-power 2-input NOR gate | EndOfLife | |
74LVC1G38GM | 2-input NAND gate; open drain | Production | |
74LVC1G27GM | Single 3-input NOR gate | Production | |
74AXP1G02GS | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G08GS | Low-power 2-input AND gate | EndOfLife | |
74AXP1G09GM | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC1G27GN | Single 3-input NOR gate | Production | |
74AXP1G32GS | Low-power 2-input OR gate | EndOfLife | |
74AXP2G3404GM | Low-power buffer and inverter | EndOfLife | |
74AXP1G125GM | Low-power buffer/line driver; 3-state | EndOfLife | |
74LVC1G123GN | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GS | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AXP2G3404GS | Low-power buffer and inverter | EndOfLife | |
74AXP2G34GN | Low-power dual buffer | EndOfLife | |
74AXP1G125GS | Low-power buffer/line driver; 3-state | EndOfLife | |
74AXP1G00GS | Low-power 2-input NAND gate | EndOfLife | |
74LVC1G04GN | Single inverter | Production | |
74AUP2G3404GM | Low-power buffer and inverter | Production | |
74AUP1G16GM | Low-power buffer | Production | |
74AXP1G04GS | Low-power inverter | EndOfLife | |
74AVC9112GT | 1-to-4 fan-out buffer | Production | |
74LVC1G38GS | 2-input NAND gate; open drain | Production | |
74AXP1G08GM | Low-power 2-input AND gate | EndOfLife | |
74LVC1G04GS | Single inverter | Production | |
74LVC1G38GN | 2-input NAND gate; open drain | Production | |
74LVC1G16GM | Single buffer | Production | |
74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
74LVC1G04GM | Single inverter | Production | |
74AUP2G3404GN | Low-power buffer and inverter | Production | |
74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
74AUP2G3404GS | Low-power buffer and inverter | Production | |
74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
74AUP3G34GT | Low-power triple buffer | Production | |
74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G16GM | Low-power dual buffer | Production | |
74LVC2G16GM | Dual buffer gate | Production | |
74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74LVC1G123GT | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
74AUP3G34GN | Low-power triple buffer | Production | |
74AUP3G34GS | Low-power triple buffer | Production | |
74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
74HCT3G04GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT2G32GD-Q100 | EndOfLife | ||
74HC3G04GD-Q100 | EndOfLife | ||
XC7WH126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74LVC1G74GD-Q100 | EndOfLife | ||
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74HC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AVC2T45GD-Q100 | EndOfLife | ||
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74LVC1G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G125GF | Bus buffer/line driver; 3-state | NotForDesignIn | |
74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC2G00GD | Dual 2-input NAND gate | EndOfLife | |
74LVC3G34GM | Triple buffer | EndOfLife | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74HCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AXP2G17GN | Low-power dual Schmitt trigger | EndOfLife | |
74LVC2G241GM | Dual buffer/line driver; 3-state | EndOfLife | |
74LVC1G10GF | Single 3-input NAND gate | EndOfLife | |
74HCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G32GD | Dual 2-input OR gate | EndOfLife | |
74AUP2G241GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC2G02GD | Dual 2-input NOR gate | EndOfLife | |
74LVC2G125GM | Dual bus buffer/line driver; 3-state | EndOfLife | |
XC7SET125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AUP1G0832GF | Low-power 3-input AND-OR gate | EndOfLife | |
74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74AUP2G157GD | Low-power 2-input multiplexer | EndOfLife | |
74LVC3G34GD | Triple buffer | EndOfLife | |
74LVC2G17GF | Dual non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AUP2G00GF | Low-power dual 2-input NAND gate | EndOfLife | |
74AHCT1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHCT3G04GD | Inverter | EndOfLife | |
74LVC1G17GF | Single Schmitt trigger buffer | EndOfLife | |
74AHCT2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AXP1G17GN | Low-power Schmitt trigger | EndOfLife | |
74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
74AUP1G885GM | Low-power dual function gate | EndOfLife | |
74LVC2G02GM | Dual 2-input NOR gate | EndOfLife | |
74HC3G04GD | Triple inverter | EndOfLife | |
74AUP2G86GF | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC3G06GM | Triple inverter with open-drain output | EndOfLife | |
74AHCT2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G126GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G125GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74LVC2G32GD | Dual 2-input OR gate | EndOfLife | |
74AUP2G241GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74LVC2G06GF | Inverters with open-drain outputs | EndOfLife | |
74AUP1G34GF | Low-power buffer | EndOfLife | |
74AHC2G32GD | Dual 2-input OR gate | EndOfLife | |
74AXP2G17GS | Low-power dual Schmitt trigger | EndOfLife | |
74AUP1G125GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
74AUP1G02GF | Low-power 2-input NOR gate | EndOfLife | |
74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74HCT3G07GD | Triple buffer with open-drain outputs | EndOfLife | |
74LVC1G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74HCT2G08GD | Dual 2-input AND gate | EndOfLife | |
74AXP1G98GM | Low-power configurable multiple function gate | EndOfLife | |
74LVC1GU04GF | Unbuffered inverter | EndOfLife | |
74AUP1G86GF | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G38GF | Low-power 2-input NAND gate (open drain) | EndOfLife | |
74AXP1G97GS | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G00GF | Low-power 2-input NAND gate | EndOfLife | |
74AUP1G07GF | Low-power buffer with open-drain output | NotForDesignIn | |
74AHC2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G332GF | Low-power 3-input OR-gate | EndOfLife | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
74AUP1G19GF | Low-power 1-of-2 decoder/demultiplexer | EndOfLife | |
74LVC2G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74AXP1G58GS | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AXP1G57GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GS | Low-power configurable multiple function gate | EndOfLife | |
74AHC1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
74AHCT1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G32GF | Low-power dual 2-input OR gate | EndOfLife | |
74AUP2G38GD | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AHCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AUP2G241GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AXP1G57GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GN | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G04GF | Low-power inverter | EndOfLife | |
74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
74HC2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
74HC3G34GD | Triple buffer gate | EndOfLife | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | NotForDesignIn | |
74AUP2G157GM | Low-power 2-input multiplexer | EndOfLife | |
74HC2G00GD | Dual 2-input NAND gate | EndOfLife | |
74HC2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC3G04GD | Triple inverter | EndOfLife | |
74LVC1G79GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC3G06GF | Triple inverter with open-drain output | EndOfLife | |
74HC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74LVC3GU04GF | Triple unbuffered inverter | EndOfLife | |
74AUP1G79GF | EndOfLife | ||
74AUP1GU04GF | Low-power unbuffered inverter | EndOfLife | |
74AUP2G17GF | Low-power dual Schmitt trigger | EndOfLife | |
74AUP3G04GF | Low-power triple inverter | EndOfLife | |
74AUP2G07GF | Low-power dual buffer with open-drain output | EndOfLife | |
74HC3G07GD | Triple buffer with open-drain outputs | EndOfLife | |
74HCT2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G00GD | Low-power dual 2-input NAND gate | EndOfLife | |
74AXP1G98GN | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G17GF | Low-power Schmitt trigger | EndOfLife | |
74AUP3G3404GM | Low-power dual buffer and single inverter | EndOfLife | |
74AUP2G125GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74LVC2G08GD | Dual 2-input AND gate | EndOfLife | |
74LVC2G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AHC2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G885GD | Low-power dual function gate | EndOfLife | |
74AUP2G38GF | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G34GF | Low-power dual buffer | EndOfLife | |
74LVC1G175GF | Single D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC1G80GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G02GF | Single 2-input NOR gate | EndOfLife | |
74AXP1G14GM | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
74LVC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74LVC3G07GD | Triple buffer with open-drain output | EndOfLife | |
74LVC2G08GM | Dual 2-input AND gate | EndOfLife | |
74LVC2GU04GF | Dual unbuffered inverter | EndOfLife | |
74LVC2G241GF | Dual buffer/line driver; 3-state | EndOfLife | |
74HCT2G32GD | Dual 2-input OR gate | EndOfLife | |
74LVC1G00GF | Single 2-input NAND gate | EndOfLife | |
74AXP2G17GM | Low-power dual Schmitt trigger | EndOfLife | |
74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
74LVC1G14GF | Single Schmitt-trigger inverter | EndOfLife | |
74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G126GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AHC3G04GD | Inverter | EndOfLife | |
74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74LVC1G86GF | 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC1G11GF | Single 3-input AND gate | EndOfLife | |
74AHC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
74LVC1G07GF | Buffer with open-drain output | NotForDesignIn | |
74AUP2GU04GF | Low-power dual unbuffered inverter | EndOfLife | |
74LVC2G38GD | Dual 2-input NAND gate; open drain | EndOfLife | |
74LVC3G04GM | Triple inverter | EndOfLife | |
74LVC3G07GM | Triple buffer with open-drain output | EndOfLife | |
74AXP1G58GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GM | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G18GF | Low-power 1-of-2 demultiplexer with 3-state deselected output | EndOfLife | |
74LVC3GU04GM | Triple unbuffered inverter | EndOfLife | |
74AUP3G04GM | Low-power triple inverter | EndOfLife | |
74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
74LVC1G19GF | 1-of-2 decoder/demultiplexer | EndOfLife | |
74LVC1G34GF | Single buffer | EndOfLife | |
74AXP2G14GS | Low-power dual Schmitt trigger inverter | EndOfLife | |
74LVC1G32GF | Single 2-input OR gate | NotForDesignIn | |
74LVC2G14GF | Dual inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G04GF | Triple inverter | EndOfLife | |
74LVC1G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G10GM | Single 3-input NAND gate | Production | |
74LVC1G10GN | Single 3-input NAND gate | Production | |
74LVC1G332GN | Single 3-input OR gate | Production | |
74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
74LVC2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC2G86GF | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G17GS | Low-power Schmitt trigger | EndOfLife | |
74LVC2G126GM | Dual bus buffer/line driver; 3-state | EndOfLife | |
74HCT3G04GD | Triple inverter | EndOfLife | |
74LVC2G34GF | Dual buffer gate | EndOfLife | |
74AUP1G386GF | Low-power 3-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
74LVC2G86GM | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G158GF | Low-power 2-input multiplexer; inverting | EndOfLife | |
74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP2G126GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC2G126GD | Dual bus buffer/line driver; 3-state | EndOfLife | |
74AUP2G06GF | Low-power dual inverter with open-drain output | EndOfLife | |
74LVC2G125GF | Dual bus buffer/line driver; 3-state | EndOfLife | |
74LVC2G126GF | Dual bus buffer/line driver; 3-state | EndOfLife | |
74LVC2G08GF | Dual 2-input AND gate | EndOfLife | |
74LVC2G02GF | Dual 2-input NOR gate | EndOfLife | |
74AXP1G02GX | Low-power 2-input NOR gate | EndOfLife | |
74LVC2G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
74LVC2G00GT | Dual 2-input NAND gate | Production | |
74LVC2G00GS | Dual 2-input NAND gate | Production | |
74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G07GX | Low-power buffer with open-drain output | EndOfLife | |
74AXP2G14GM | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP2G04GF | Low-power dual inverter | EndOfLife | |
74AHCT1G04GM | Inverter | Production | |
74LVC2G00GF | Dual 2-input NAND gate | EndOfLife | |
74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G11GN | Single 3-input AND gate | Production | |
74LVC2G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AUP3G04GD | Low-power triple inverter | EndOfLife | |
74LVC1G332GF | Single 3-input OR gate | EndOfLife | |
74LVC1G08GF | Single 2-input AND gate | NotForDesignIn | |
74AXP1G14GS | Low-power Schmitt trigger inverter | EndOfLife | |
74LVC2G17GM | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G157GM | Single 2-input multiplexer | Production | |
74AHC1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74LVC2G06GM | Inverters with open-drain outputs | Production | |
74LVC2G32GF | Dual 2-input OR gate | EndOfLife | |
74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
74AUP2G02GM | Low-power dual 2-input NOR gate | EndOfLife | |
74AUP1G885GF | Low-power dual function gate | EndOfLife | |
74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74LVC1G157GN | Single 2-input multiplexer | Production | |
74LVC1G06GN | Inverter with open-drain output | Production | |
74AUP1G32GS | Low-power 2-input OR-gate | Production | |
74AUP2G02GF | Low-power dual 2-input NOR gate | EndOfLife | |
74AXP1G17GM | Low-power Schmitt trigger | EndOfLife | |
74LVC1G11GS | Single 3-input AND gate | Production | |
74LVC1GU04GM | Unbuffered inverter | Production | |
74LVC2G38GF | Dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G125GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74LVC2G32GM | Dual 2-input OR gate | EndOfLife | |
74LVC3G34GN | Triple buffer | Production | |
74LVC3G07GN | Triple buffer with open-drain output | Production | |
74LVC1G157GS | Single 2-input multiplexer | Production | |
74LVC3G06GS | Triple inverter with open-drain output | Production | |
74LVC2G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74AUP2G126GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74LVC3G34GF | Triple buffer | EndOfLife | |
74AUP1G34GS | Low-power buffer | Production | |
74LVC1G19GM | 1-of-2 decoder/demultiplexer | Production | |
74LVC2G241GT | Dual buffer/line driver; 3-state | Production | |
74LVC2G06GN | Inverters with open-drain outputs | Production | |
74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
74LVC2G04GF | Dual inverter | EndOfLife | |
74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G125GN | Bus buffer/line driver; 3-state | Production | |
74LVC2G17GN | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G06GM | Inverter with open-drain output | Production | |
74LVC2G38GS | Dual 2-input NAND gate; open drain | Production | |
74LVC2G04GM | Dual inverter | Production | |
74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74LVC3GU04GT | Triple unbuffered inverter | Production | |
74LVC1G32GS | Single 2-input OR gate | Production | |
74LVC1G02GN | Single 2-input NOR gate | Production | |
74LVC2G00GM | Dual 2-input NAND gate | EndOfLife | |
74LVC2G86GN | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G332GM | Single 3-input OR gate | Production | |
74LVC1G11GM | Single 3-input AND gate | Production | |
74AXP1G14GN | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74LVC1G34GM | Single buffer | Production | |
74LVC1G14GS | Single Schmitt-trigger inverter | Production | |
74LVC2G04GN | Dual inverter | Production | |
74LVC1GU04GN | Unbuffered inverter | Production | |
74LVC1G32GM | Single 2-input OR gate | Production | |
74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74LVC2G06GS | Inverters with open-drain outputs | Production | |
74LVC1G126GS | Bus buffer/line driver; 3-state | Production | |
74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G00GM | Single 2-input NAND gate | Production | |
74LVC1G14GM | Single Schmitt-trigger inverter | Production | |
74AXP1G97GM | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G06GF | Inverter with open-drain output | EndOfLife | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74LVC2G07GM | Buffers with open-drain outputs | Production | |
74LVC1G07GM | Buffer with open-drain output | Production | |
74LVC1G02GM | Single 2-input NOR gate | Production | |
74LVC2G241GN | Dual buffer/line driver; 3-state | Production | |
74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
74AUP1G04GM | Low-power inverter | Production | |
74LVC2G126GS | Dual bus buffer/line driver; 3-state | Production | |
74AUP1G32GM | Low-power 2-input OR-gate | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP1G157GN | Low-power 2-input multiplexer | Production | |
74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74LVC2G02GT | Dual 2-input NOR gate | Production | |
74LVC1G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G06GS | Inverter with open-drain output | Production | |
74LVC1GU04GS | Unbuffered inverter | Production | |
74LVC3G34GS | Triple buffer | Production | |
74LVC2G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G14GS | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G126GN | Bus buffer/line driver; 3-state | Production | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
74LVC2G07GS | Buffers with open-drain outputs | Production | |
74AUP2G04GS | Low-power dual inverter | Production | |
74LVC1G240GS | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC3G04GN | Triple inverter | Production | |
74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AXP2G14GN | Low-power dual Schmitt trigger inverter | EndOfLife | |
74LVC1G00GN | Single 2-input NAND gate | Production | |
74LVC1G34GS | Single buffer | Production | |
74LVC1G00GS | Single 2-input NAND gate | Production | |
74LVC2GU04GN | Dual unbuffered inverter | Production | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74LVC1G02GS | Single 2-input NOR gate | Production | |
74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
74LVC2G38GN | Dual 2-input NAND gate; open drain | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AXP1G04GX | Low-power inverter | EndOfLife | |
74LVC1G17GM | Single Schmitt trigger buffer | Production | |
74LVC2G17GS | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G175GN | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G79GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC2G125GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G07GN | Buffers with open-drain outputs | Production | |
74LVC1G17GS | Single Schmitt trigger buffer | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1GU04GM | Low-power unbuffered inverter | Production | |
74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
74LVC1G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
74LVC2G86GT | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
74LVC3G07GF | Triple buffer with open-drain output | EndOfLife | |
74LVC2G14GN | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G07GS | Low-power buffer with open-drain output | Production | |
74LVC3G07GT | Triple buffer with open-drain output | Production | |
74LVC3G07GS | Triple buffer with open-drain output | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74LVC2G86GS | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GS | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G32GT | Dual 2-input OR gate | Production | |
74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
74LVC2G08GT | Dual 2-input AND gate | Production | |
74LVC2G08GS | Dual 2-input AND gate | Production | |
74LVC1G175GM | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G80GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G04GX | Single inverter | Production | |
74LVC2GU04GM | Dual unbuffered inverter | Production | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74LVC2G125GS | Dual bus buffer/line driver; 3-state | Production | |
74AUP1G34GN | Low-power buffer | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74LVC2G38GM | Dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G10GS | Single 3-input NAND gate | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G07GM | Low-power buffer with open-drain output | Production | |
74LVC1G175GS | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AUP1G157GM | Low-power 2-input multiplexer | Production | |
74LVC3GU04GN | Triple unbuffered inverter | Production | |
74LVC2G02GN | Dual 2-input NOR gate | Production | |
74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G157GS | Low-power 2-input multiplexer | Production | |
74LVC1G07GS | Buffer with open-drain output | Production | |
74AHC3G04GT | Inverter | Production | |
74LVC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G04GM | Inverter | Production | |
74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
74LVC1G14GN | Single Schmitt-trigger inverter | Production | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G04GN | Low-power dual inverter | Production | |
74LVC2G34GN | Dual buffer gate | Production | |
74AUP1G07GN | Low-power buffer with open-drain output | Production | |
74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
74LVC3G06GN | Triple inverter with open-drain output | Production | |
74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
74LVC1G08GM | Single 2-input AND gate | Production | |
74LVC2G07GF | Buffers with open-drain outputs | EndOfLife | |
74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74LVC2G32GN | Dual 2-input OR gate | Production | |
74LVC1G125GM | Bus buffer/line driver; 3-state | Production | |
74LVC2G126GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC3G34GT | Triple buffer | Production | |
74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74LVC2G32GS | Dual 2-input OR gate | Production | |
74LVC2G00GN | Dual 2-input NAND gate | Production | |
74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
74LVC1G08GN | Single 2-input AND gate | Production | |
74LVC1G79GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74AUP1G02GM | Low-power 2-input NOR gate | Production | |
74LVC2G04GS | Dual inverter | Production | |
74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
74LVC1G34GN | Single buffer | Production | |
74LVC1G79GN | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
74LVC3G06GT | Triple inverter with open-drain output | Production | |
74LVC1G80GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G07GN | Buffer with open-drain output | Production | |
74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74LVC3G04GT | Triple inverter | Production | |
74LVC1G17GN | Single Schmitt trigger buffer | Production | |
74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74LVC1G86GN | 2-input EXCLUSIVE-OR gate | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74LVC2G02GS | Dual 2-input NOR gate | Production | |
74LVC1G80GM | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G04GN | Low-power inverter | Production | |
74LVC1G86GM | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G04GS-Q100 | Dual inverter | Production | |
74LVC2G241GS | Dual buffer/line driver; 3-state | Production | |
74AUP2G04GM | Low-power dual inverter | Production | |
74LVC2G34GS | Dual buffer gate | Production | |
74AUP1G34GM | Low-power buffer | Production | |
74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
74LVC3G04GS | Triple inverter | Production | |
74AUP1G885GS | Low-power dual function gate | Production | |
74AUP1G06GS | Low-power inverter with open-drain output | Production | |
74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1GU04GS | Low-power unbuffered inverter | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1GU04GN | Low-power unbuffered inverter | Production | |
74LVC2GU04GS | Dual unbuffered inverter | Production | |
74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74LVC1G08GS | Single 2-input AND gate | Production | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP3G04GN | Low-power triple inverter | Production | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
74LVC2G14GM | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G32GN | Single 2-input OR gate | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74LVC2G08GN | Dual 2-input AND gate | Production | |
74LVC2G38GT | Dual 2-input NAND gate; open drain | Production | |
74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
74AUP2G00GM | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
74AUP1G332GS | Low-power 3-input OR-gate | Production | |
74AUP1G885GN | Low-power dual function gate | Production | |
74AUP2G34GS | Low-power dual buffer | Production | |
74AUP1G00GN | Low-power 2-input NAND gate | Production | |
74AUP1G00GS | Low-power 2-input NAND gate | Production | |
74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G06GN | Low-power inverter with open-drain output | Production | |
74AUP2G157GS | Low-power 2-input multiplexer | Production | |
74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G885GT | Low-power dual function gate | Production | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP3G04GS | Low-power triple inverter | Production | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G06GM | Low-power inverter with open-drain output | Production | |
74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G02GN | Low-power 2-input NOR gate | Production | |
74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G04GS | Low-power inverter | Production | |
74AUP1G32GN | Low-power 2-input OR-gate | Production | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
74LVC2G125GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G125GS | Bus buffer/line driver; 3-state | Production | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP1G02GS | Low-power 2-input NOR gate | Production | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74LVC1G332GS | Single 3-input OR gate | Production | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G00GM | Low-power 2-input NAND gate | Production | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AUP2G34GN | Low-power dual buffer | Production | |
XC7SH125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
74AUP1G332GM | Low-power 3-input OR-gate | Production | |
74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP2G34GM | Low-power dual buffer | Production | |
74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74LVC2G34GM | Dual buffer gate | Production | |
74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
74LVC1G19GS | 1-of-2 decoder/demultiplexer | Production | |
74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G332GN | Low-power 3-input OR-gate | Production | |
74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
74AUP2G157GT | Low-power 2-input multiplexer | Production | |
74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
74AUP3G04GT | Low-power triple inverter | Production | |
74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
74LVC1G157GF | Single 2-input multiplexer | EndOfLife | |
74AUP2G157GN | Low-power 2-input multiplexer | Production | |
74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74LVC3GU04GS | Triple unbuffered inverter | Production | |
74LVC1G240GM | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC1G19GN | 1-of-2 decoder/demultiplexer | Production | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
74AXP1G58GM | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
XC7WT14GT | Triple inverting Schmitt trigger | EndOfLife | |
XC7WH14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AUP2G240GD | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP2G240GM | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC3G14GD | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74AUP2G240GF | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC3G14GM | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC2G240GF | Dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G99GD | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC2G240GM | Dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G240GF | Low-power inverting buffer/line driver; 3-state | EndOfLife | |
74LVC3G17GD | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC1G99GM | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G97GM | Low-power configurable multiple function gate | Production | |
74LVC1G99GN | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G57GN | Low-power configurable multiple function gate | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G98GS | Low-power configurable multiple function gate | Production | |
74LVC1G99GT | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC3G14GF | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1G97GN | Low-power configurable multiple function gate | Production | |
74LVC3G17GF | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74LVC1G99GF | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G02GX | Single 2-input NOR gate | Production | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74LVC3G14GS | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74LVC1G57GM | Low-power configurable multiple function gate | Production | |
74LVC1G98GM | Low-power configurable multiple function gate | Production | |
74LVC1G99GS | Ultra-configurable multiple function gate; 3-state | Production | |
74AXP1G17GX | Low-power Schmitt trigger | EndOfLife | |
74LVC1G57GS | Low-power configurable multiple function gate | Production | |
74LVC2G34GM-Q100 | Dual buffer gate | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74LVC3G17GN | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GT | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74LVC3G14GN | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G58GN | Low-power configurable multiple function gate | Production | |
74LVC1G58GS | Low-power configurable multiple function gate | Production | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74LVC1G32GX | Single 2-input OR gate | Production | |
74LVC3G17GM | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC1G97GS | Low-power configurable multiple function gate | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G98GN | Low-power configurable multiple function gate | Production | |
74LVC2G240GS | Dual inverting buffer/line driver; 3-state | Production | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74LVC2G240GT | Dual inverting buffer/line driver; 3-state | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74LVC3G17GS | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74LVC3G17GT | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74LVC2G240GN | Dual inverting buffer/line driver; 3-state | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74HCT3G04GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT2G32GD-Q100 | EndOfLife | ||
74HC3G04GD-Q100 | EndOfLife | ||
74LVC1G74GD-Q100 | EndOfLife | ||
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74AVC2T45GD-Q100 | EndOfLife | ||
74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production | |
74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G04GS-Q100 | Dual inverter | Production | |
74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74LVC2G34GM-Q100 | Dual buffer gate | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2018-02-26 |
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904.pdf | Automotive logic in MicroPak leadless packages | Leaflet | 2019-04-18 |
vp_1395303571549.zip | Extremely thin small outline no-leads | Value proposition | 2021-04-22 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.