
IP4251/52/53/54-TTL
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP4251CZ12-6-TTL | IP4251CZ12-6-TTL,1 (934064673132) |
Obsolete | K6 | no package information | |||
IP4251CZ16-8-TTL | IP4251CZ16-8-TTL,1 (934064678132) |
Obsolete | K8 |
![]() DFN3314-16 (SOT1168-1) |
SOT1168-1 | Not available | |
IP4252CZ12-6-TTL | IP4252CZ12-6-TTL,1 (934064755132) |
Obsolete | no package information | ||||
IP4252CZ12-6-TTL,3 (934064755315) |
Obsolete | ||||||
IP4252CZ16-8-TTL | IP4252CZ16-8-TTL,1 (934064753132) |
Discontinued / End-of-life | M8 |
![]() DFN3314-16 (SOT1168-1) |
SOT1168-1 | Not available | |
IP4252CZ8-4-TTL | IP4252CZ8-4-TTL,13 (934064754132) |
Discontinued / End-of-life | M4 |
![]() DFN1714-8 (SOT1166-1) |
SOT1166-1 | Not available | |
IP4253CZ12-6-TTL | IP4253CZ12-6-TTL,1 (934064757132) |
Obsolete | I6 emoty empty |
![]() DFN2514-12 (SOT1167-1) |
SOT1167-1 | Not available | |
IP4253CZ16-8-TTL | IP4253CZ16-8-TTL,1 (934064758132) |
Obsolete | I8 |
![]() DFN3314-16 (SOT974-2) |
SOT974-2 | SOT974-2_132 | |
IP4254CZ12-6-TTL | IP4254CZ12-6-TTL,1 (934064677132) |
Obsolete | H6 emty emty |
![]() DFN2514-12 (SOT1167-1) |
SOT1167-1 | Not available | |
IP4254CZ16-8-TTL | IP4254CZ16-8-TTL,1 (934064675132) |
Discontinued / End-of-life | H8 |
![]() DFN3314-16 (SOT1168-1) |
SOT1168-1 | Not available | |
IP4254CZ8-4-TTL | IP4254CZ8-4-TTL,13 (934064671132) |
Discontinued / End-of-life | H4 |
![]() DFN1714-8 (SOT1166-1) |
SOT1166-1 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP4251CZ12-6-TTL | IP4251CZ12-6-TTL,1 | IP4251CZ12-6-TTL |
|
![]() |
IP4251CZ16-8-TTL | IP4251CZ16-8-TTL,1 | IP4251CZ16-8-TTL |
|
![]() |
IP4252CZ12-6-TTL | IP4252CZ12-6-TTL,1 | IP4252CZ12-6-TTL |
|
![]() |
IP4252CZ12-6-TTL | IP4252CZ12-6-TTL,3 | IP4252CZ12-6-TTL |
|
![]() |
IP4252CZ16-8-TTL | IP4252CZ16-8-TTL,1 | IP4252CZ16-8-TTL |
|
![]() |
IP4252CZ8-4-TTL | IP4252CZ8-4-TTL,13 | IP4252CZ8-4-TTL |
|
![]() |
IP4253CZ12-6-TTL | IP4253CZ12-6-TTL,1 | IP4253CZ12-6-TTL |
|
![]() |
IP4253CZ16-8-TTL | IP4253CZ16-8-TTL,1 | IP4253CZ16-8-TTL |
|
![]() |
IP4254CZ12-6-TTL | IP4254CZ12-6-TTL,1 | IP4254CZ12-6-TTL |
|
![]() |
IP4254CZ16-8-TTL | IP4254CZ16-8-TTL,1 | IP4254CZ16-8-TTL |
|
![]() |
IP4254CZ8-4-TTL | IP4254CZ8-4-TTL,13 | IP4254CZ8-4-TTL |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
IP4251_52_53_54-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | Data sheet | 2017-06-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT974-2 | 3D model for products with SOT974-2 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1168-1 | plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body | Package information | 2024-12-03 |
SOT1166-1 | plastic, thermal enhanced ultra thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.55 mm body | Package information | 2025-01-29 |
SOT1167-1 | plastic, thermal enhanced ultra thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.55 mm body | Package information | 2020-04-21 |
SOT974-2 | plastic, leadless thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body | Package information | 2022-06-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT974-2 | 3D model for products with SOT974-2 package | Design support | 2023-03-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.