Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8000A | CCPAK1212 | Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body | MO-359 (JEDEC) | 2023-12-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8000A | Plastic, surface mounted copper clip package (CCPAK1212);13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body | Package information | 2024-10-29 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PSMN1R4-100ASE | N-channel, 100 V, 1.36 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | |
PSMN1R2-80ASE | N-channel, 80 V, 1.18 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | |
PSMN1R3-100ASF | NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package | |
PSMN1R1-80ASF | NextPower 80 V, 1.11 mOhm, N-channel MOSFET in CCPAK1212 package | |
PSMN1R0-100ASE | N-channel, 100 V, 1.04 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | |
PSMNR90-80ASE | N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | |
PSMN1R0-100ASF | NextPower 100 V, 0.99 mOhm, N-channel MOSFET in CCPAK1212 package | |
PSMNR90-80ASF | NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package |