Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PSMNR90-80ASE

N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package

N-channel enhancement mode MOSFET in a CCPAK1212 package qualified to 175 °C. Part of Nexperia's Application Specific MOSFETs (ASFETs) for Hotswap and Soft Start. The PSMNR90-80ASE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip package (CCPAK1212).

PSMNR90-80ASE complements the latest "hot-swap" controllers - robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I²R losses and deliver optimum efficiency when turned fully ON.

Features and benefits

  • Fully optimized Safe Opertating Area (SOA) for superior linear mode operation

  • Low RDSon for low I²R conduction losses

  • CCPAK1212 package for applications that demand the highest performance and reliability

Applications

  • Hot swap

  • Load switch

  • Soft start

  • E-fuse

  • Telecommunication systems based on a 48 V backplane/supply rail

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PSMNR90-80ASE SOT8000A CCPAK1212 Production N 1 80 0.9 175 495 42.5 336 1550 101 2.8 N 26287 6139 2024-05-01

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMNR90-80ASE PSMNR90-80ASEJ
(934666612118)
Active XPE90S80A SOT8000A
CCPAK1212
(SOT8000A)
SOT8000A Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMNR90-80ASE PSMNR90-80ASEJ PSMNR90-80ASE rohs rhf
Quality and reliability disclaimer

Documentation (21)

File name Title Type Date
PSMNR90-80ASE N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package Data sheet 2024-12-06
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN50005 Paralleling power MOSFETs in high power applications Application note 2021-09-13
AN50005_translated_20230317 大電力アプリケーションにおけるパワーMOSFETの並列接続 Application note 2023-04-03
AN50006 Power MOSFETs in linear mode Application note 2022-04-12
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2024-10-28
AN90003 LFPAK MOSFET thermal design guide Application note 2023-08-22
AN90016 Maximum continuous currents in NEXPERIA LFPAK power MOSFETs Application note 2020-09-03
SOT8000A 3D model for products with SOT8000A package Design support 2024-11-20
nexperia_document_CCPAK-MOSFETs_2024_Chinese CCPAK MOSFET LEAFLET CN Leaflet 2024-12-02
nexperia_document_CCPAK_MOSFETs_2024 Nexperia CCPAK MOSFETs Leaflet 2024-11-19
PSMNR90-80ASE_LTspice_V1 PSMNR90-80ASE Precision ElectroThermal (PET) LTspice model PET SPICE model 2024-10-28
SOT8000A Plastic, surface mounted copper clip package (CCPAK1212);13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body Package information 2024-12-02
T12_SOT8000A_PSMNR90-80ASE_Nexperia_Quality_Reliability_document T12_SOT8000A_PSMNR90-80ASE_Nexperia_Quality_Reliability_document Quality document 2024-11-01
PSMNR90-80ASE PSMNR90-80ASE SPICE model SPICE model 2024-09-12
PSMNR90-80ASE PSMNR90-80ASE RC thermal model Thermal model 2024-09-11
PSMNR90-80ASE_Cauer PSMNR90-80ASE Cauer model Thermal model 2024-09-11
PSMNR90-80ASE_Foster PSMNR90-80ASE Foster model Thermal model 2024-09-11

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PSMNR90-80ASE_LTspice_V1 PSMNR90-80ASE Precision ElectroThermal (PET) LTspice model PET SPICE model 2024-10-28
PSMNR90-80ASE PSMNR90-80ASE SPICE model SPICE model 2024-09-12
PSMNR90-80ASE PSMNR90-80ASE RC thermal model Thermal model 2024-09-11
PSMNR90-80ASE_Cauer PSMNR90-80ASE Cauer model Thermal model 2024-09-11
PSMNR90-80ASE_Foster PSMNR90-80ASE Foster model Thermal model 2024-09-11
SOT8000A 3D model for products with SOT8000A package Design support 2024-11-20

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PSMNR90-80ASE PSMNR90-80ASEJ 934666612118 Active Not available 1,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSMNR90-80ASE PSMNR90-80ASEJ 934666612118 SOT8000A Order product