Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMNR90-80ASF | PSMNR90-80ASFJ | 934666608118 | SOT8000A | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package
NextPower 80 V, standard level gate drive MOSFET. Qualified to 175 °C and recommended for high power industrial and consumer applications.
Low Qrr for higher efficiency and lower spiking
505 Amps ID(max) continuous current rating
Low QG × RDSon FOM for high efficiency switching applications
Strong avalanche energy rating (Eas)
Avalanche rated and 100% tested
Ha-free and RoHS compliant CCPAK1212 package
CCPAK1212 is JEDEC listed package for open market and 2nd source compatibility
Battery protection
High power full and half-bridge configurations
BLDC motor control
OR-ing
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMNR90-80ASF | SOT8000A | CCPAK1212 | Production | N | 1 | 80 | 0.85 | 175 | 505 | 42 | 309 | 1550 | 94 | 3 | N | 22939 | 6142 | 2024-05-01 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMNR90-80ASF | PSMNR90-80ASFJ (934666608118) |
Active | XPF90S80A |
![]() CCPAK1212 (SOT8000A) |
SOT8000A | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMNR90-80ASF | PSMNR90-80ASFJ | PSMNR90-80ASF |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMNR90-80ASF | NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package | Data sheet | 2024-12-06 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN50005 | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN50005_translated_20230317 | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-02-10 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90019 | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
SOT8000A | 3D model for products with SOT8000A package | Design support | 2024-11-20 |
nexperia_document_CCPAK-MOSFETs_2024_Chinese | CCPAK MOSFET LEAFLET CN | Leaflet | 2024-12-02 |
nexperia_document_CCPAK_MOSFETs_2024 | Nexperia CCPAK MOSFETs | Leaflet | 2024-11-19 |
PSMNR90-80ASF_LTspice_V1 | PSMNR90-80ASF Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-10-21 |
SOT8000A | Plastic, surface mounted copper clip package (CCPAK1212);13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body | Package information | 2025-04-14 |
T12_SOT8000A_PSMNR90-80ASF_Nexperia_Quality_Reliability_document | T12_SOT8000A_PSMNR90-80ASF_Nexperia_Quality_Reliability_document | Quality document | 2024-11-01 |
PSMNR90-80ASF | PSMNR90-80ASF SPICE model | SPICE model | 2024-09-12 |
PSMNR90-80ASF | PSMNR90-80ASF RC thermal model | Thermal model | 2024-09-11 |
PSMNR90-80ASF_Cauer | PSMNR90-80ASF Cauer model | Thermal model | 2024-09-11 |
PSMNR90-80ASF_Foster | PSMNR90-80ASF Foster model | Thermal model | 2024-09-11 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PSMNR90-80ASF_LTspice_V1 | PSMNR90-80ASF Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2024-10-21 |
PSMNR90-80ASF | PSMNR90-80ASF SPICE model | SPICE model | 2024-09-12 |
PSMNR90-80ASF | PSMNR90-80ASF RC thermal model | Thermal model | 2024-09-11 |
PSMNR90-80ASF_Cauer | PSMNR90-80ASF Cauer model | Thermal model | 2024-09-11 |
PSMNR90-80ASF_Foster | PSMNR90-80ASF Foster model | Thermal model | 2024-09-11 |
SOT8000A | 3D model for products with SOT8000A package | Design support | 2024-11-20 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMNR90-80ASF | PSMNR90-80ASFJ | 934666608118 | Active | Not available | 1,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.