Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1220 | DFN2020MD‑6 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | 2012-05-03 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT1220 | 3D model for products with SOT1220 package | Design support | 2018-08-23 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020MD-6_SOT1220_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1220 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
SOT1220_115 | DFN2020MD-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-04-28 |
SOT1220_125 | DFN2020MD-6; Tape reel SMD; reversed product orientation 12NC ending 125 | Packing information | 2020-04-27 |
SOT1220_184 | DFN2020MD-6; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,184 or Z Ordering code (12NC) ending 184 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
nexperia_report_aoi_inspection_dfn_201808 | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BUK6D385-100E | 100 V, N-channel Trench MOSFET | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | |
BUK6D72-30E | 30 V, N-channel Trench MOSFET | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | |
PMPB29XNEA | 30 V, N-channel Trench MOSFET | |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | |
PMPB15XPA | 12 V, P-channel Trench MOSFET | |
PMPB20XNEA | 20 V, N-channel Trench MOSFET | |
PMPB13XNEA | 30 V, N-channel Trench MOSFET | |
PMPB55ENEA | 60 V, N-channel Trench MOSFET | |
PMPB29XPEA | 20 V, P-channel Trench MOSFET | |
PMPB12UNEA | 20 V, N-channel Trench MOSFET | |
PMPB23XNEA | 20 V, N-channel Trench MOSFET | |
PMPB10XNEA | 20 V, N-channel Trench MOSFET | |
PMPB95ENEA | 80 V, single N-channel Trench MOSFET | |
PMPB48EPA | 30 V, P-channel Trench MOSFET | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | |
PMPB55XNEA | 30 V, N-channel Trench MOSFET | |
PMPB27EPA | 30 V, P-channel Trench MOSFET | |
PMPB43XPEA | 20 V, P-channel Trench MOSFET | |
PMPB100XPEA | 20 V, P-channel Trench MOSFET | |
BUK9D120-60P | 60 V, P-channel Trench MOSFET | |
BUK4D50-30P | 28 V, P-channel Trench MOSFET | |
BUK6D20-40E | 40 V, N-channel Trench MOSFET | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | |
PMPB85ENEA | 60 V, single N-channel Trench MOSFET | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | |
PMPB20XPEA | 20 V, P-channel Trench MOSFET |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BUK6D385-100E | 100 V, N-channel Trench MOSFET | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | |
BUK6D72-30E | 30 V, N-channel Trench MOSFET | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | |
PMPB47XP | 30 V, single P-channel Trench MOSFET | |
PMPB12UNE | 20 V, N-channel Trench MOSFET | |
PMPB11EN | 30 V, N-channel Trench MOSFET | |
PMPB10EN | 30 V, N-channel MOSFET | |
PMPB29XNEA | 30 V, N-channel Trench MOSFET | |
PMPB14XN | 40 V, N-channel Trench MOSFET | |
PMPB10XNE | 20 V, single N-channel Trench MOSFET | |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | |
PMPB10XN | 30 V, N-channel Trench MOSFET | |
PMPB15XPA | 12 V, P-channel Trench MOSFET | |
PMPB15XP | 12 V, single P-channel Trench MOSFET | |
PMPB20XNEA | 20 V, N-channel Trench MOSFET | |
PMPB13XNEA | 30 V, N-channel Trench MOSFET | |
PMPB48EP | 30 V, single P-channel Trench MOSFET | |
PMPB29XNE | 30 V, single N-channel Trench MOSFET | |
PMPB55ENEA | 60 V, N-channel Trench MOSFET | |
PMPB13XNE | 30 V, single N-channel Trench MOSFET | |
PMPB50ENE | 30 V, N-channel Trench MOSFET | |
PMPB29XPEA | 20 V, P-channel Trench MOSFET | |
PMPB27EP | 30 V, single P-channel Trench MOSFET | |
PMPB12UNEA | 20 V, N-channel Trench MOSFET | |
PMPB23XNEA | 20 V, N-channel Trench MOSFET | |
PMPB19XP | 20 V, single P-channel Trench MOSFET | |
PMPB20XPE | 20 V, single P-channel Trench MOSFET | |
PMPB23XNE | 20 V, single N-channel Trench MOSFET | |
PMPB10XNEA | 20 V, N-channel Trench MOSFET | |
PMPB25ENE | 30 V, N-channel Trench MOSFET | |
PMPB14XP | 12 V, P-channel Trench MOSFET | |
PMPB20EN | 30 V, N-channel Trench MOSFET | |
PMPB95ENEA | 80 V, single N-channel Trench MOSFET | |
PMPB48EPA | 30 V, P-channel Trench MOSFET | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | |
PMPB100ENE | 30 V, N-channel MOSFET | |
PMPB55XNEA | 30 V, N-channel Trench MOSFET | |
PMPB27EPA | 30 V, P-channel Trench MOSFET | |
PMPB43XPEA | 20 V, P-channel Trench MOSFET | |
PMPB15ENE | 30 V, N-channel Trench MOSFET | |
PMPB30XPE | 20 V, P-channel Trench MOSFET | |
PMPB100XPEA | 20 V, P-channel Trench MOSFET | |
BUK9D120-60P | 60 V, P-channel Trench MOSFET | |
BUK4D50-30P | 28 V, P-channel Trench MOSFET | |
BUK6D20-40E | 40 V, N-channel Trench MOSFET | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | |
PMPB85ENEA | 60 V, single N-channel Trench MOSFET | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | |
PMPB16EP | 30 V, P-channel Trench MOSFET | |
PMPB33XP | 20 V, single P-channel Trench MOSFET | |
PMPB20XPEA | 20 V, P-channel Trench MOSFET |