Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8002-3 | MLPAK33 | plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | 2023-07-21 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8002-3 | plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2024-01-22 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BXK9Q29-60E | 60 V, N-channel Trench MOSFET | |
BUK9Q29-60E | 60 V, N-channel Trench MOSFET |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BXK9Q29-60E | 60 V, N-channel Trench MOSFET | |
BUK9Q29-60E | 60 V, N-channel Trench MOSFET |