Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8074-1 | DFN8080-8 | plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm | MO-229 compatible (JEDEC) | 2023-03-03 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8074-1 | plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm | Package information | 2023-03-29 |
SOT8074-1_332 | DFN8080-8; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2023-04-18 |
Products in this package
GaN FETs
Type number | Description | Quick access |
---|---|---|
GAN080-650EBE | 650 V, 80 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | |
GAN140-650EBE | 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | |
GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package |