Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
1PS66SB82; 1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | ACT |
|
1PS66SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Production | |
1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | EndOfLife | |
1PS10SB82 | Schottky barrier diode | Production | |
1PS66SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
1PS70SB82 | Schottky barrier diode | Production | |
1PS70SB84 | Schottky barrier (double) diodes | Production | |
1PS70SB85 | Schottky barrier (double) diodes | EndOfLife | |
1PS70SB86 | Schottky barrier (double) diodes | Production | |
1PS76SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
1PS79SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
BAT17 | Schottky barrier diode | Production | |
PMBD353 | Schottky barrier double diode | Production | |
PMBD354 | Schottky barrier double diode | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.