Key features and benefits
- Integrated guard ring for stress protection
- Higher efficiency
- Ultra-small, low-profile surface-mount package
- Broad portfolio
- Low forward voltage drop
- Low capacitance
Key applications
- Reverse polarity protection
- Power management, especially DC-to-DC conversion
- General application switching
- Low-voltage rectification
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
1PS70SB10-Q | Schottky barrier single diode | Production | |
1PS70SB14-Q | Dual Schottky barrier diode | Production | |
1PS70SB15-Q | Dual Schottky barrier diode | Production | |
1PS70SB16-Q | Dual Schottky barrier diode | Production | |
1PS70SB40 | General-purpose Schottky diode | Production | |
1PS70SB44 | General-purpose dual Schottky diode | Production | |
1PS70SB45 | General-purpose dual Schottky diode | Production | |
1PS70SB46 | General-purpose dual Schottky diode | Production | |
1PS70SB86 | Schottky barrier (double) diodes | Production | |
1PS75SB45 | EndOfLife | ||
1PS76SB10-Q | Schottky barrier single diode | Production | |
1PS76SB21-Q | 40 V, 200 mA Schottky barrier diode | Production | |
1PS76SB40-Q | General-purpose Schottky diode | Production | |
1PS76SB70-Q | General-purpose Schottky diode | Production | |
1PS79SB10 | Schottky barrier single diode | Production | |
1PS79SB30-Q | 40 V, 0.2 A Schottky barrier diode | Production | |
1PS79SB31-Q | Schottky barrier diode | Production | |
1PS79SB40 | General-purpose Schottky diode | Production | |
1PS79SB70-Q | General-purpose Schottky diode | Production | |
1PS88SB48 | General-purpose quadruple Schottky diode | Production | |
BAS40-04-Q | General-purpose dual Schottky diode | Production | |
BAS40-04W-Q | General-purpose dual Schottky diode | Production | |
BAS40-05-Q | General-purpose dual Schottky diode | Production | |
BAS40-05W-Q | General-purpose dual Schottky diode | Production | |
BAS40-06-Q | General-purpose dual Schottky diode | Production | |
BAS40-06W-Q | General-purpose dual Schottky diode | Production | |
BAS40-07 | General-purpose dual Schottky diode | Production | |
BAS40-Q | General-purpose Schottky diode | Production | |
BAS40DY-Q | General-purpose dual Schottky diode | Production | |
BAS40H-Q | General-purpose Schottky diode | Production | |
BAS40L-Q | General-purpose Schottky diode | Production | |
BAS40LS-Q | General-purpose Schottky diode | Production | |
BAS40VY-Q | General-purpose triple Schottky diode | Production | |
BAS40W | General-purpose Schottky diode | Production | |
BAS40XY-Q | General-purpose quadruple Schottky diode | Production | |
BAS70-04-Q | General-purpose dual Schottky diode | Production | |
BAS70-04W-Q | General-purpose dual Schottky diode | Production | |
BAS70-05-Q | General-purpose dual Schottky diode | Production | |
BAS70-05W-Q | General-purpose dual Schottky diode | Production | |
BAS70-06-Q | General-purpose dual Schottky diode | Production | |
BAS70-06W-Q | General-purpose dual Schottky diode | Production | |
BAS70-07-Q | General-purpose dual Schottky diode | Production | |
BAS70-07S-Q | General-purpose dual Schottky diode | Production | |
BAS70-Q | General-purpose Schottky diode | Production | |
BAS70H-Q | General-purpose Schottky diode | Production | |
BAS70L-Q | General-purpose Schottky diode | Production | |
BAS70LS-Q | General-purpose Schottky diode | Production | |
BAS70VY-Q | General-purpose triple Schottky diode | Production | |
BAS70W-Q | General-purpose Schottky diode | Production | |
BAS70XY-Q | General-purpose quadruple Schottky diode | Production | |
BAT32ALS-Q | General-purpose Schottky diode | Production | |
BAT32LS-Q | General-purpose Schottky diode | Production | |
BAT42LS-Q | General-purpose Schottky diode | Production | |
BAT46LS-Q | General-purpose Schottky diode | Production | |
BAT46WH-Q | Schottky barrier diode | Production | |
BAT46WJ-Q | Schottky barrier diode | Production | |
BAT54-Q | Schottky barrier diode | Production | |
BAT54A-Q | Schottky barrier diode | Production | |
BAT54AW-Q | Schottky barrier diode | Production | |
BAT54C-Q | Schottky barrier diode | Production | |
BAT54CM | Schottky barrier double diode | Production | |
BAT54CW-Q | Schottky barrier diode | Production | |
BAT54CY-Q | Two Schottky barrier dual diodes | Production | |
BAT54GW-Q | 30 V, 200 mA Schottky barrier diode | Production | |
BAT54H-Q | Schottky barrier single diode in small SOD123F package | Production | |
BAT54HGW | Schottky barrier single diode | Production | |
BAT54J-Q | Schottky barrier single diode | Production | |
BAT54L-Q | Schottky barrier diode | Production | |
BAT54QB-Q | Schottky barrier diode | Production | |
BAT54QC-Q | Schottky barrier diode | Production | |
BAT54S-Q | Schottky barrier diodes | Production | |
BAT54SW-Q | Schottky barrier diode | Production | |
BAT54T | Single Schottky barrier diode | EndOfLife | |
BAT54VY-Q | Schottky barrier triple diode | Production | |
BAT54W-Q | Schottky barrier diode | Production | |
BAT54XY-Q | Schottky barrier diode | Production | |
BAT721-Q | 40 V, 200 mA Schottky barrier diode | Production | |
BAT721A-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT721C-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT721S-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT74 | Schottky barrier double diode | Production | |
BAT74S | Schottky barrier double diode | Production | |
BAT754-Q | Schottky barrier diode | Production | |
BAT754A | Dual Schottky barrier diode | Production | |
BAT754C-Q | Dual Schottky barrier diode | Production | |
BAT754L-Q | Schottky barrier triple diode | Production | |
BAT754S-Q | Dual Schottky barrier diode | Production | |
BAT854AW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT854CW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT854SW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
BAT854W-Q | 40 V, 200 mA Schottky barrier diode | Production | |
PMEG3005ELS-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
RB520CS3002L | 200 mA low VF Schottky barrier rectifier | Production | |
RB520CS30L | 100 mA low VF Schottky barrier rectifier | Production | |
RB520S30-Q | 200 mA low VF Schottky barrier rectifier | Production | |
RB521CS30L-Q | 100 mA low VF Schottky barrier rectifier | Production | |
RB521S30-Q | 200 mA low VF Schottky barrier rectifier | Production | |
RB530S40-Q | 40 V, 0.3 A Schottky barrier diode | Production | |
RB751CS40 | Schottky barrier single diodes | Production | |
RB751S40-Q | Schottky barrier diode | Production | |
RB751V40-Q | Schottky barrier diode | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SC-90_SOD323F_mk.png | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.