Key features and benefits
- Transistor and two resistors integrated in one package
- Lower handling and inventory costs
- Broad 100 mA product range
- Reduced board space
- 500 mA portfolio
- Shorter assembly times
- Complete range of double RET in SOT363/457
- Simpler design process
- AEC-Q101 qualified
- Fewer soldering joints, increasing system reliability
Key applications
- Digital applications
- Instrument clusters
- Engine control units
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PDTB1xxxU series | 500 mA, 50 V PNP resistor-equipped transistors | ACT |
|
| PDTB113EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB123EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB143EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB143XU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTD1xxxT series | 500 mA, 50 V NPN resistor-equipped transistors | ACT |
|
| PDTD114ET-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTD143ET-Q | 500 mA, 50 V NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTD143XT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTD1xxxU series | 500 mA, 50 V NPN resistor-equipped transistors | ACT |
|
| PDTD113EU-Q | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTD113ZU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTD114EU-Q | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTD123EU-Q | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTD123YU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTD143EU-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTD143XU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
| PDTB113EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB113ZQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB114EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB114ET | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB114EU-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB123EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB123YQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB123YU-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB143EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB143ET-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTB143XQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
| PDTB143XT | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
| PDTD113ET-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
| PDTD113ZT-Q | NPN 500 mA, 50 V resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PDTD123ET-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTD123TT | NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
| PDTD123YK | NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | EndOfLife | |
| PDTD123YT-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMC31-Q | 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
| PIMC31PAS-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PIMC32-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMC32PAS-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMN31 | 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
| PIMN31PAS-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PIMN32-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMN32PAS-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMP31-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PIMP31PAS-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PIMP32-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PIMP32PAS-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.