Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1CAN | CAN bus ESD protection diode | NotForDesignIn | |
PESD1CAN-U | CAN bus ESD protection diode | NotForDesignIn | |
PESD1CANFD24LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1FLEX | FlexRay bus ESD protection diode | NotForDesignIn | |
PESD1IVN-U | In-vehicle network ESD protection diode | NotForDesignIn | |
PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD1LIN | LIN-bus ESD protection diode | NotForDesignIn | |
PESD2CAN | CAN bus ESD protection diode | NotForDesignIn | |
PESD2CAN24LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CAN24T-Q | ESD protection for in-vehicle networks | Production | |
PESD2CAN24XLT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LT-Q | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD54LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD54VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD60LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD60VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD72LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD72VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN-U | In-vehicle network ESD protection diode | NotForDesignIn | |
PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN24-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production | |
PESD36VL2BT-Q | ESD protection for in-vehicle networks | Production | |
PESD36VU2BT-Q | ESD protection for in-vehicle networks | Production | |
PESD36VV2BT-Q | ESD protection for in-vehicle networks | Production |
Brochure (4) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_ESD_Automotive_Application_Guide.pdf | ESD Automotive Application Guide | Brochure | 2023-02-16 |
Nexperia_document_brochure_application-guide_automotive.pdf | Nexperia Application Guide Automotive | Brochure | 2019-05-31 |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_brochure_IVN_protection_Factsheet.pdf | In-vehicle Network (IVN) ESD protection | Brochure | 2017-12-17 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
White paper (2) |
|||
File name | Title | Type | Date |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf | 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 | White paper | 2020-02-26 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf | Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED | White paper | 2019-12-19 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.