Key features and benefits
- Reduced thermal and electrical resistance
- Less heat generation meaning higher circuit efficiency
- AEC-Q101 qualified portfolio
- Cost effective replacement of medium power transistors
- High performance/board space ratio
- Increased performance from small-signal footprints
- Low collector emitter saturation
- Solution for high ambient temperature applications
- High current gain hFE - even at high IC
- Ergonomic design increases productivity of circuits
Key applications
- Applications in temperature critical environments
- High- and low-side switches, e.g. in control units
- Medium power DC/DC conversion
- Drivers in low supply voltage applications
- Inductive load drivers, e.g. relays, buzzers
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
2PD2150 | 20 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS2515E | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS2515MB | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS2540E | 40 V, 500 mA NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS2540M | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS2540MB | 40 V, 0.5 A NPN low VCEsat (BISS) transistor | Production | |
PBSS301NX-Q | 12 V, 5.3 A NPN low VCEsat transistor | EndOfLife | |
PBSS302ND-Q | 40 V, 4 A NPN low VCEsat transistor | Production | |
PBSS302NX-Q | 20 V, 5.3 A NPN low VCEsat transistor | Production | |
PBSS302NZ-Q | 20 V, 5.8 A NPN low VCEsat transistor | Production | |
PBSS303ND-Q | 60 V, 3 A NPN low VCEsat transistor | Production | |
PBSS303NX-Q | 30 V, 5.1 A NPN low VCEsat transistor | Production | |
PBSS303NZ-Q | 30 V, 5.5 A NPN low VCEsat transistor | Production | |
PBSS304ND | 80 V, 3 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS304NX-Q | 60 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS304NZ-Q | 60 V, 5.2 A NPN low VCEsat transistor | Production | |
PBSS305ND | 100 V, 3 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS305NX-Q | 80 V, 4.6 A NPN low VCEsat transistor | Production | |
PBSS305NZ-Q | 80 V, 5.1 A NPN low VCEsat transistor | Production | |
PBSS306NX-Q | 100 V, 4.5 A NPN low VCEsat transistor | Production | |
PBSS306NZ-Q | 100 V, 5.1 A NPN low VCEsat transistor | Production | |
PBSS4021NT-Q | 20 V, 4.3 A NPN low VCEsat transistor | Production | |
PBSS4021NX-Q | 20 V, 7 A NPN low VCEsat transistor | Production | |
PBSS4021NZ-Q | 20 V, 8 A NPN low VCEsat transistor | Production | |
PBSS4032ND | 30 V, 3.5 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS4032NT-Q | 30 V, 2.6 A NPN low VCEsat transistor | Production | |
PBSS4032NX-Q | 30 V, 4.7 A NPN low VCEsat transistor | Production | |
PBSS4032NZ-Q | 30 V, 4.9 A NPN low VCEsat transistor | Production | |
PBSS4041NT-Q | 60 V, 3.8 A NPN low VCEsat transistor | Production | |
PBSS4041NX-Q | 60 V, 6.2 A NPN low VCEsat transistor | Production | |
PBSS4041NZ-Q | 60 V, 7 A NPN low VCEsat transistor | Production | |
PBSS4120T | 20 V; 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4130QA | 30 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4130T | 30 V; 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4140T-Q | 40 V, 1 A NPN low VCEsat transistor | Production | |
PBSS4140U | 40V Low VCEsat NPN Transistor | Production | |
PBSS4160QA-Q | 60 V, 1 A NPN low VCEsat transistor | Production | |
PBSS4160T-Q | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160U | 60 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4160X | 60 V, 1 A NPN low VCEsat BISS transistor | Production | |
PBSS4230QA | 30 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4230T | 30 V; 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4240T-Q | 40 V; 2 A NPN low VCEsat transistor | Production | |
PBSS4240X | 40 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4240Y | 40 V low VCEsat NPN transistor | EndOfLife | |
PBSS4240Z | 40 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4250X | 50 V, 2 A NPN low VCEsat transistor | Production | |
PBSS4260QA | 60 V, 2 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4320T | 20 V NPN low VCEsat transistor | Production | |
PBSS4320X | 20 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4330PAS-Q | 30 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4330X | 30 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4350D-Q | 50 V low VCEsat NPN transistor | Production | |
PBSS4350PAS-Q | 50 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4350T-Q | 50 V; 3 A NPN low VCEsat transistor | Production | |
PBSS4350X | 50 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4350Z-Q | 50 V low VCEsat NPN transistor | Production | |
PBSS4360PAS-Q | 60 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4360X-Q | 60 V, 3 A NPN low VCEsat transistor | Production | |
PBSS4360Z | 60 V, 3 A NPN low VCEsat (BISS) transistor | Production | |
PBSS4420D-Q | 20 V, 4 A NPN low VCEsat transistor | Production | |
PBSS4440D-Q | 40 V NPN low VCEsat transistor | Production | |
PBSS4480X-Q | 80 V, 4 A NPN low VCEsat transistor | Production | |
PBSS4520X-Q | 20 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4540X-Q | 40 V, 5 A NPN low VCEsat transistor | Production | |
PBSS4540Z | 40 V low VCEsat NPN transistor | Production | |
PBSS8110D | 100 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS8110T-Q | 100 V, 1 A NPN low VCEsat transistor | Production | |
PBSS8110X | 100 V, 1 A NPN low VCEsat (BISS) transistor | Production | |
PBSS8110Y | 100 V, 1 A NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS8110Z | 100 V, 1 A NPN low VCesat (BISS) transistor | Production | |
PMBTA44-Q | 400 V, 0.3 A NPN high-voltage low VCEsat transistor | Production | |
PMBTA45-Q | 500 V, 150 mA NPN high-voltage low VCEsat transistor | Production | |
PMMT491A | NPN BISS transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN2020-3_SOT1061_mk.png | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.