Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
GAN080-650EBE | 650 V, 80 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
GAN140-650EBE | 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
GAN140-650FBE | 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
GAN190-650FBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
GANE140-700BBA | 700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
GANE190-700BBA | 700 V, 190 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
GANE240-700BBA | 700 V, 240 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
GANE350-650FBA | 650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
GANE350-700BBA | 700 V, 350 mOhm Gallium Nitride (GaN) FET in DPAK package | Production |
Application note (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90041.pdf | Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs | Application note | 2023-05-09 |
AN90021.pdf | Power GaN technology: the need for efficient power conversion | Application note | 2020-08-14 |
Leaflet (2) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_GaNFETs_2024-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2024-07-31 |
nexperia_document_leaflet_GaNFETs_2024.pdf | Power GaN FETs | Leaflet | 2024-07-24 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DFN8080-8_SOT8074-1-combi_mk.png | plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm | Marcom graphics | 2023-04-20 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90045.pdf | NX-HB-GAN111UL 2.0 kW half-bridge evaluation board user guide | User manual | 2025-02-10 |
White paper (3) |
|||
File name | Title | Type | Date |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.