Key features and benefits
- Ultra small 1006 sized SOT883 (SC-101) leadless package
- Broad choice of SMD and leaded package options
- Wide range of double and single functions
- More than 300 different products
Key applications
- General purpose switching and amplification
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
BC807-Q series | 45 V, 500 mA PNP general-purpose transistors | ACT |
|
BC807-16-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807QBH-Q series (automotive) | 45 V, 500 mA PNP general-purpose transistors | ACT |
|
BC807-16QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QBH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807QCH-Q series (automotive) | 45 V, 500 mA PNP general-purpose transistors | ACT |
|
BC807-16QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QCH-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807W-Q series | 45 V, 500 mA PNP general-purpose transistors | ACT |
|
BC807-16W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807W-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC856W-Q; BC857W-Q; BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | ACT |
|
BC856AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CW-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857XQC-Q Series | 45 V, 100 mA PNP general-purpose transistors | ACT |
|
BC857AQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQC-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BCW68 series | 45 V, 800 mA PNP general-purpose transistor | ACT |
|
BCW68F | 45 V, 800 mA PNP general-purpose transistor | Production | |
BCW68G | 45 V, 800 mA PNP general-purpose transistor | Production | |
BCW68H | 45 V, 800 mA PNP general-purpose transistor | Production | |
2PA1576Q-Q | PNP general-purpose transistor | Production | |
2PA1576R-Q | PNP general-purpose transistor | Production | |
2PA1576S-Q | PNP general-purpose transistor | Production | |
2PA1774Q | PNP general-purpose transistor | EndOfLife | |
2PA1774QM | PNP general purpose transistor | Production | |
2PA1774QMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PA1774R | PNP general-purpose transistor | EndOfLife | |
2PA1774RM | PNP general purpose transistor | Production | |
2PA1774RMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PA1774S | PNP general-purpose transistor | EndOfLife | |
2PA1774SM | PNP general purpose transistor | Production | |
2PA1774SMB | 40 V, 100 mA PNP general-purpose transistors | Production | |
2PB1219AQ | PNP general purpose transistor | EndOfLife | |
2PB1219AR | PNP general purpose transistor | Production | |
2PB1219AS | PNP general purpose transistor | Production | |
2PB709ARL-Q | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ART | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ARW | PNP general purpose transistors | EndOfLife | |
2PB709ASL-Q | 45 V, 100 mA PNP general-purpose transistor | Production | |
2PB709ASW | PNP general purpose transistors | Production | |
2PB709BRL | 50 V, 200 mA PNP general-purpose transistors | Production | |
2PB709BSL | 50 V, 200 mA PNP general-purpose transistors | Production | |
2PB710ARL | 50 V, 500 mA PNP general-purpose transistor | Production | |
2PB710ASL-Q | 50 V, 500 mA PNP general-purpose transistor | Production | |
BC51-10PAS-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51-16PAS-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC51PAS-Q | 45 V, 1 A PNP medium power transistors | Production | |
BC806-16 | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-16H-Q | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-16W | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25 | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25H-Q | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC806-25W | 80 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-16QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QA | 45 V, 500 mA PNP general-purpose transistor | Production | |
BC807-25QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-25QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40H-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QA | 45 V, 500 mA PNP general-purpose transistor | Production | |
BC807-40QB-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807-40QC-Q | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807K-16 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807K-25 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC807K-40 | 45 V, 500 mA PNP general-purpose transistors | Production | |
BC856-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856A-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQB-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AQC-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856AT | PNP general purpose transistors | EndOfLife | |
BC856B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BM | 60 V, 100 mA PNP general-purpose transistor | Production | |
BC856BMB | 60 V, 100 mA PNP general-purpose transistor | Production | |
BC856BQB-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BQC-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC856BT | PNP general purpose transistors | EndOfLife | |
BC857-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857A-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857AM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857AMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857AQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857AT | PNP general purpose transistors | EndOfLife | |
BC857B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857BM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857BMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857BQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857BT | PNP general purpose transistors | EndOfLife | |
BC857C-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC857CM | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857CMB | 45 V, 100 mA PNP general-purpose transistor | Production | |
BC857CQA | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
BC857CT | PNP general purpose transistors | EndOfLife | |
BC858B-Q | 65 V, 100 mA PNP general-purpose transistors | Production | |
BC860C | PNP general purpose transistors | Production | |
BCP53-10H-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53-16H-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCP53H-Q | 80 V, 1 A PNP medium power transistors | Production | |
BCV26 | PNP Darlington transistor | Production | |
BCV28 | PNP Darlington transistor | Production | |
BCV46-Q | PNP Darlington transistor | Production | |
BCW29 | PNP general purpose transistors | Production | |
BCW30 | PNP general purpose transistors | Production | |
BCW61B | PNP general purpose transistors | Production | |
BCW61C | PNP general purpose transistors | Production | |
BCW61D | PNP general purpose transistors | Production | |
BCW69 | PNP general purpose transistors | Production | |
BCW70 | PNP general purpose transistors | Production | |
BCW89-Q | 60 V, 100 mA PNP general purpose transistor | Production | |
BCX17 | PNP general purpose transistor | Production | |
BCX18 | PNP general purpose transistor | Production | |
BCX71H | PNP general purpose transistors | Production | |
BCX71J | PNP general purpose transistors | Production | |
BCX71K | PNP general purpose transistors | Production | |
BF621-Q | PNP high-voltage transistor | Production | |
BF623-Q | PNP high-voltage transistor | Production | |
BF723-Q | PNP high voltage transistor | Production | |
BF821-Q | PNP high voltage transistor | Production | |
BF823-Q | PNP high voltage transistor | Production | |
BSP60 | PNP Darlington transistor | Production | |
BSP61 | PNP Darlington transistor | Production | |
BSP62-Q | PNP Darlington transistor | Production | |
BSS63-Q | PNP high-voltage transistor | Production | |
BST60-Q | PNP Darlington transistor | Production | |
BST61 | PNP Darlington transistor | Production | |
BST62 | PNP Darlington transistor | Production | |
MMBTA92-Q | PNP high-voltage transistor | Production | |
PBSS5160T-Q | 60 V, 1 A PNP low VCEsat transistor | Production | |
PMBTA56-Q | PNP general purpose transistor | Production | |
PMBTA64 | PNP Darlington transistor | EndOfLife | |
PMBTA92-Q | PNP high-voltage transistor | Production | |
PMST4403 | 40 V, 600 mA PNP switching transistor | Production | |
PMSTA55 | 60 V, 500 mA PNP general-purpose transistor | Production | |
PMSTA55-Q | 60 V, 500 mA PNP general-purpose transistor | Production | |
PMSTA56 | 80V, 500 mA PNP general-purpose transistor | Production | |
PMSTA56-Q | 80V, 500 mA PNP general-purpose transistor | Production | |
PMSTA92-Q | PNP high-voltage transistor | Production | |
PXTA92-Q | 300 V, 100 mA PNP high-voltage transistor | Production | |
PZTA92-Q | PNP high-voltage transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN1006-3_SOT883_mk.png | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2024.pdf | Nexperia Selection Guide 2024 | Selection guide | 2024-10-02 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.