Key features and benefits
- Magnitude comparison of any binary words
- Serial or parallel expansion without extra gating
- Low power CMOS
- CMOS and TTL input options
Key applications
- Process controllers
- Servo-motor control
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC688 | 8-bit magnitude comparator | ACT |
|
74HC688D | 8-bit magnitude comparator | Production | |
74HC688DB | 8-bit magnitude comparator | EndOfLife | |
74HC688PW | 8-bit magnitude comparator | Production | |
74HC85; 74HCT85 | 4-bit magnitude comparator | ACT |
|
74HC85D | 4-bit magnitude comparator | Production | |
74HC85DB | 4-bit magnitude comparator | EndOfLife | |
74HC85PW | 4-bit magnitude comparator | Production | |
74HCT85D | 4-bit magnitude comparator | Production | |
74HCT85DB | 4-bit magnitude comparator | EndOfLife | |
74HCT85PW | 4-bit magnitude comparator | Production | |
N74F521N | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk.png | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.