Key features and benefits
- Very high DC current gain (hFE = 20000)
- High DC collector current
- VCEO from 30 V to 80 V
Key applications
- Low and high side switches
- Audio amplifiers
- Sensor amplifiers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BCV26; BCV46 | PNP Darlington transistors | ACT |
|
BCV26 | PNP Darlington transistor | Production | |
BSP50; BSP51; BSP52 | NPN Darlington transistors | ACT |
|
BSP50 | NPN Darlington transistor | Production | |
BSP50-Q | NPN Darlington transistor | Production | |
BSP51 | NPN Darlington transistor | Production | |
BSP51-Q | NPN Darlington transistor | Production | |
BSP52 | NPN Darlington transistor | Production | |
BSP52-Q | NPN Darlington transistor | Production | |
BSP60; BSP61; BSP62 | PNP Darlington transistors | ACT |
|
BSP60 | PNP Darlington transistor | Production | |
BSP61 | PNP Darlington transistor | Production | |
BSP62 | PNP Darlington transistor | Production | |
BSP62-Q | PNP Darlington transistor | Production | |
BCV27 | NPN Darlington transistors | Production | |
BCV27-Q | NPN Darlington transistor | Production | |
BCV28 | PNP Darlington transistor | Production | |
BCV29 | NPN Darlington transistor | Production | |
BCV46 | PNP Darlington transistor | Production | |
BCV46-Q | PNP Darlington transistor | Production | |
BCV47 | NPN Darlington transistor | Production | |
BCV47-Q | NPN Darlington transistor | Production | |
BCV48 | PNP Darlington transistors | Production | |
BCV48-Q | PNP Darlington transistor | Production | |
BCV49 | NPN Darlington transistor | Production | |
BCV49-Q | NPN Darlington transistor | Production | |
BST50 | NPN Darlington transistor | Production | |
BST50-Q | NPN Darlington transistor | Production | |
BST51 | NPN Darlington transistor | Production | |
BST52 | NPN Darlington transistor | Production | |
BST60 | PNP Darlington transistor | Production | |
BST60-Q | PNP Darlington transistor | Production | |
BST61 | PNP Darlington transistor | Production | |
BST62 | PNP Darlington transistor | Production | |
PMBTA13 | 30 V, 0.5 A NPN Darlington transistor | Production | |
PMBTA14 | 30 V, 0.5 A NPN Darlington transistor | Production | |
PMBTA64 | PNP Darlington transistor | EndOfLife | |
PXTA14 | NPN Darlington transistor | Production | |
PZTA14 | NPN Darlington transistor | Production | |
PZTA14-Q | NPN Darlington transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT89_mk.png | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.