Key features and benefits
- Clock generation
- Clock division
- Integrated oscillator
- Low power cmos
- TTL compatible inputs
Key applications
- Timing application
- Clocks
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC161 | Presettable synchronous 4-bit binary counter; asynchronous reset | ACT |
|
74HC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC163; 74HCT163 | Presettable synchronous 4-bit binary counter; synchronous reset | ACT |
|
74HC163D | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HC163DB | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HCT163D | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HCT163DB | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HCT163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HC191 | Presettable synchronous 4-bit binary up/down counter | ACT |
|
74HC191D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC191DB | Presettable synchronous 4-bit binary up/down counter | EndOfLife | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193; 74HCT193 | Presettable synchronous 4-bit binary up/down counter | ACT |
|
74HC193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193DB | Presettable synchronous 4-bit binary up/down counter | EndOfLife | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193DB | Presettable synchronous 4-bit binary up/down counter | EndOfLife | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC393; 74HCT393 | Dual 4-bit binary ripple counter | ACT |
|
74HC393BQ | Dual 4-bit binary ripple counter | Production | |
74HC393D | Dual 4-bit binary ripple counter | Production | |
74HC393DB | Dual 4-bit binary ripple counter | EndOfLife | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74HCT393BQ | Dual 4-bit binary ripple counter | Production | |
74HCT393D | Dual 4-bit binary ripple counter | Production | |
74HCT393DB | Dual 4-bit binary ripple counter | EndOfLife | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74HC40103 | 8-bit synchronous binary down counter | ACT |
|
74HC40103D | 8-bit synchronous binary down counter | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74HC4020; 74HCT4020 | 14-stage binary ripple counter | ACT |
|
74HC4020BQ | 14-stage binary ripple counter | Production | |
74HC4020D | 14-stage binary ripple counter | Production | |
74HC4020DB | 14-stage binary ripple counter | EndOfLife | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74HCT4020BQ | 14-stage binary ripple counter | Production | |
74HCT4020D | 14-stage binary ripple counter | Production | |
74HCT4020DB | 14-stage binary ripple counter | EndOfLife | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74HC4024 | 7-stage binary ripple counter | ACT |
|
74HC4024D | 7-stage binary ripple counter | Production | |
74HC4024PW | 7-stage binary ripple counter | EndOfLife | |
74HC4040; 74HCT4040 | 12-stage binary ripple counter | ACT |
|
74HC4040BQ | 12-stage binary ripple counter | Production | |
74HC4040D | 12-stage binary ripple counter | Production | |
74HC4040DB | 12-stage binary ripple counter | EndOfLife | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74HCT4040BQ | 12-stage binary ripple counter | Production | |
74HCT4040D | 12-stage binary ripple counter | Production | |
74HCT4040DB | 12-stage binary ripple counter | EndOfLife | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74HC4060; 74HCT4060 | 14-stage binary ripple counter with oscillator | ACT |
|
74HC4060BQ | 14-stage binary ripple counter with oscillator | Production | |
74HC4060D | 14-stage binary ripple counter with oscillator | Production | |
74HC4060DB | 14-stage binary ripple counter with oscillator | EndOfLife | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060BQ | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060D | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060DB | 14-stage binary ripple counter with oscillator | EndOfLife | |
74HC4520; 74HCT4520 | Dual 4-bit synchronous binary counter | ACT |
|
74HC4520D | Dual 4-bit synchronous binary counter | Production | |
74HC4520DB | EndOfLife | ||
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74HCT4520D | Dual 4-bit synchronous binary counter | Production | |
74HCT4520DB | EndOfLife | ||
74HC5555; 74HCT5555 | Programmable delay timer with oscillator | ACT |
|
74HC5555D | Programmable delay timer with oscillator | EndOfLife | |
74HC590 | 8-bit binary counter with output register; 3-state | ACT |
|
74HC590BQ | 8-bit binary counter with output register; 3-state | Production | |
74HC590D | 8-bit binary counter with output register; 3-state | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74HC6323A; 74HCT6323A | Programmable ripple counter with oscillator; 3-state | ACT |
|
74HC6323AD | Programmable ripple counter with oscillator; 3-state | EndOfLife | |
74HCT6323AD | Programmable ripple counter with oscillator; 3-state | EndOfLife | |
74LV393 | Dual 4-bit binary ripple counter | ACT |
|
74LV393D | Dual 4-bit binary ripple counter | Production | |
74LV393DB | EndOfLife | ||
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74LV4060 | 14-stage binary ripple counter with oscillator | ACT |
|
74LV4060D | 14-stage binary ripple counter with oscillator | Production | |
74LV4060DB | EndOfLife | ||
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LVC161 | Presettable synchronous 4-bit binary counter; asynchronous reset | ACT |
|
74LVC161BQ | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC161DB | Presettable synchronous 4-bit binary counter; asynchronous reset | EndOfLife | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC163 | Presettable synchronous 4-bit binary counter; synchronous reset | ACT |
|
74LVC163BQ | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC163D | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC163DB | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
HEF4020B | 14-stage binary counter | ACT |
|
HEF4020BT | 14-stage binary counter | Production | |
HEF4040B | 12-stage binary ripple counter | ACT |
|
HEF4040BT | 12-stage binary ripple counter | Production | |
HEF4520B | Dual binary counter | ACT |
|
HEF4520BT | Dual binary counter | Production | |
HEF4521B | 24-stage frequency divider and oscillator | ACT |
|
HEF4521BT | 24-stage frequency divider and oscillator | Production | |
HEF4541B | Programmable timer | ACT |
|
HEF4541BT | Programmable timer | Production | |
74HC161DB | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DHVQFN14_SOT762-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.