Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Decoders / Demultiplexers

Parametric search

Decoders / Demultiplexers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AHC138; 74AHCT138 3-to-8 line decoder/demultiplexer; inverting ACT
74AHC138BQ 3-to-8 line decoder/demultiplexer; inverting Production
74AHC138D 3-to-8 line decoder/demultiplexer; inverting Production
74AHC138PW 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138BQ 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138D 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT138PW 3-to-8 line decoder/demultiplexer; inverting Production
74AHC139; 74AHCT139 Dual 2-to-4 line decoder/demultiplexer ACT
74AHC139D Dual 2-to-4 line decoder/demultiplexer Production
74AHC139PW Dual 2-to-4 line decoder/demultiplexer Production
74AHCT139D Dual 2-to-4 line decoder/demultiplexer Production
74AHCT139PW Dual 2-to-4 line decoder/demultiplexer Production
74AUP1G18 Low-power 1-of-2 demultiplexer with 3-state deselected output ACT
74AUP1G18GF Low-power 1-of-2 demultiplexer with 3-state deselected output EndOfLife
74AUP1G18GM Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GN Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GS Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GW Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G19 Low-power 1-of-2 decoder/demultiplexer ACT
74AUP1G19GF Low-power 1-of-2 decoder/demultiplexer EndOfLife
74AUP1G19GM Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GN Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GS Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GW Low-power 1-of-2 decoder/demultiplexer Production
74HC137 3-to-8 line decoder, demultiplexer with address latches; inverting ACT
74HC137D 3-to-8 line decoder, demultiplexer with address latches; inverting Production
74HC137DB 3-to-8 line decoder, demultiplexer with address latches; inverting EndOfLife
74HC137PW 3-to-8 line decoder, demultiplexer with address latches; inverting Production
74HC138; 74HCT138 3-to-8 line decoder/demultiplexer; inverting ACT
74HC138BQ 3-to-8 line decoder/demultiplexer; inverting Production
74HC138D 3-to-8 line decoder/demultiplexer; inverting Production
74HC138DB 3-to-8 line decoder/demultiplexer; inverting EndOfLife
74HC138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138BQ 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138D 3-to-8 line decoder/demultiplexer; inverting Production
74HCT138DB 3-to-8 line decoder/demultiplexer; inverting EndOfLife
74HCT138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HC139; 74HCT139 Dual 2-to-4 line decoder/demultiplexer ACT
74HC139D Dual 2-to-4 line decoder/demultiplexer Production
74HC139DB EndOfLife
74HC139PW Dual 2-to-4 line decoder/demultiplexer Production
74HCT139D Dual 2-to-4 line decoder/demultiplexer Production
74HCT139DB EndOfLife
74HCT139PW Dual 2-to-4 line decoder/demultiplexer Production
74HC154; 74HCT154 4-to-16 line decoder/demultiplexer ACT
74HC154BQ 4-to-16 line decoder/demultiplexer Production
74HC154D 4-to-16 line decoder/demultiplexer EndOfLife
74HC154DB 4-to-16 line decoder/demultiplexer EndOfLife
74HC154PW 4-to-16 line decoder/demultiplexer Production
74HCT154BQ 4-to-16 line decoder/demultiplexer Production
74HCT154D 4-to-16 line decoder/demultiplexer EndOfLife
74HCT154DB 4-to-16 line decoder/demultiplexer EndOfLife
74HCT154PW 4-to-16 line decoder/demultiplexer Production
74HC237 3-to-8 line decoder, demultiplexer with address latches ACT
74HC237D 3-to-8 line decoder, demultiplexer with address latches Production
74HC237DB 3-to-8 line decoder, demultiplexer with address latches EndOfLife
74HC237PW 3-to-8 line decoder, demultiplexer with address latches Production
74HC238; 74HCT238 3-to-8 line decoder/demultiplexer ACT
74HC238BQ 3-to-8 line decoder/demultiplexer Production
74HC238D 3-to-8 line decoder/demultiplexer Production
74HC238DB 3-to-8 line decoder/demultiplexer EndOfLife
74HC238PW 3-to-8 line decoder/demultiplexer Production
74HCT238BQ 3-to-8 line decoder/demultiplexer Production
74HCT238D 3-to-8 line decoder/demultiplexer Production
74HCT238DB 3-to-8 line decoder/demultiplexer EndOfLife
74HCT238PW 3-to-8 line decoder/demultiplexer Production
74HC42 BCD to decimal decoder (1-of-10) ACT
74HC42D BCD to decimal decoder (1-of-10) Production
74HC4511; 74HCT4511 BCD to 7-segment latch/decoder/driver ACT
74HC4511D BCD to 7-segment latch/decoder/driver Production
74HCT4511D BCD to 7-segment latch/decoder/driver Production
74HC4514; 74HCT4514 4-to-16 line decoder/demultiplexer with input latches ACT
74HC4514D 4-to-16 line decoder/demultiplexer with input latches EndOfLife
74HC4514PW 4-to-16 line decoder/demultiplexer with input latches Production
74HCT4514D 4-to-16 line decoder/demultiplexer with input latches EndOfLife
74HCT4514PW 4-to-16 line decoder/demultiplexer with input latches Production
74HC4515; 74HCT4515 4-to-16 line decoder/demultiplexer with input latches; inverting ACT
74HC4515D 4-to-16 line decoder/demultiplexer with input latches; inverting EndOfLife
74LV138 3-to-8 line decoder/demultiplexer; inverting ACT
74LV138BQ 3-to-8 line decoder/demultiplexer; inverting Production
74LV138D 3-to-8 line decoder/demultiplexer; inverting Production
74LV138DB 3-to-8 line decoder/demultiplexer; inverting EndOfLife
74LV138PW 3-to-8 line decoder/demultiplexer; inverting Production
74LVC138A 3-to-8 line decoder/demultiplexer; inverting ACT
74LVC138ABQ 3-to-8 line decoder/demultiplexer; inverting Production
74LVC138AD 3-to-8 line decoder/demultiplexer; inverting Production
74LVC138ADB 3-to-8 line decoder/demultiplexer; inverting EndOfLife
74LVC138APW 3-to-8 line decoder/demultiplexer; inverting Production
74LVC139 Dual 2-to-4 line decoder/demultiplexer ACT
74LVC139BQ Dual 2-to-4 line decoder/demultiplexer Production
74LVC139D Dual 2-to-4 line decoder/demultiplexer Production
74LVC139DB Dual 2-to-4 line decoder/demultiplexer EndOfLife
74LVC139PW Dual 2-to-4 line decoder/demultiplexer Production
74LVC1G18 1-of-2 non-inverting demultiplexer with 3-state deselected output ACT
74LVC1G18GV 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GW 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G19 1-of-2 decoder/demultiplexer ACT
74LVC1G19GF 1-of-2 decoder/demultiplexer EndOfLife
74LVC1G19GM 1-of-2 decoder/demultiplexer Production
74LVC1G19GN 1-of-2 decoder/demultiplexer Production
74LVC1G19GS 1-of-2 decoder/demultiplexer Production
74LVC1G19GV 1-of-2 decoder/demultiplexer Production
74LVC1G19GW 1-of-2 decoder/demultiplexer Production
HEF4028B BCD to decimal decoder ACT
HEF4028BT BCD to decimal decoder Production
HEF4543B BCD to 7-segment latch/decoder/driver ACT
HEF4543BT BCD to 7-segment latch/decoder/driver Production
HEF4555B 1-of-4 decoder/demultiplexer ACT
HEF4555BT 1-of-4 decoder/demultiplexer Production
74HC4514DB 4-to-16 line decoder/demultiplexer with input latches EndOfLife
74HCT4514DB 4-to-16 line decoder/demultiplexer with input latches EndOfLife
HEF4515BT EndOfLife
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SSOP16_SOT338-1_mk.png plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference