Key features and benefits
- Mixed 5 V and 3.3 V applications
- Save board space
- Low cost interface solutions
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant
- Source termination
- Low input threshold
- CMOS low power
Key applications
- Memory controllers
- Backplane interfaces
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC373 | Octal D-type transparant latch; 3-state | ACT |
|
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHC573; 74AHCT573 | Octal D-type transparent latch; 3-state | ACT |
|
74AHC573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC162334A | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | ACT |
|
74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
74ALVC162834A | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | ACT |
|
74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC162835A | 18-bit registered driver with 30 Ohm termination resistors; 3-state | ACT |
|
74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC162836A | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | ACT |
|
74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
74ALVC16834A | 18-bit registered driver with inverted register enable (3‑state) | ACT |
|
74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
74ALVC16835 | 18-bit registered driver; 3-state | ACT |
|
74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
74ALVC16836 | 20-bit registered driver with inverted register enable; 3‑state | ACT |
|
74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
74ALVC373 | Octal D-type transparent latch; 3-state | ACT |
|
74ALVC373BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC373D | Octal D-type transparent latch; 3-state | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC573 | Octal D-type transparent latch; 3-state | ACT |
|
74ALVC573BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC573D | Octal D-type transparent latch; 3-state | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVCH16373 | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | ACT |
|
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74ALVCH16373DL | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | EndOfLife | |
74ALVCH16841 | 20-bit bus interface D-type latch; 3-state | ACT |
|
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVCH16843 | 18-bit bus-interface D-type latch; 3-State | ACT |
|
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVT16373 | 16-bit transparent D-type latch; 3-state | ACT |
|
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74ALVT16373DL | 16-bit transparent D-type latch; 3-state | EndOfLife | |
74AUP1G373 | Low-power D-type transparent latch; 3-state | ACT |
|
74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AVC16334A | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | ACT |
|
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74AVC16373 | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | ACT |
|
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16834A | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | ACT |
|
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AVC16835A | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | ACT |
|
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AVC16836A | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | ACT |
|
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74HC259; 74HCT259 | 8-bit addressable latch | ACT |
|
74HC259BQ | 8-bit addressable latch | Production | |
74HC259D | 8-bit addressable latch | Production | |
74HC259DB | 8-bit addressable latch | EndOfLife | |
74HC259PW | 8-bit addressable latch | Production | |
74HCT259BQ | 8-bit addressable latch | Production | |
74HCT259D | 8-bit addressable latch | Production | |
74HCT259DB | 8-bit addressable latch | EndOfLife | |
74HCT259PW | 8-bit addressable latch | Production | |
74HC373; 74HCT373 | Octal D-type transparent latch; 3-state | ACT |
|
74HC373BQ | Octal D-type transparent latch; 3-state | Production | |
74HC373D | Octal D-type transparent latch; 3-state | Production | |
74HC373DB | Octal D-type transparent latch; 3-state | EndOfLife | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74HCT373BQ | Octal D-type transparent latch; 3-state | Production | |
74HCT373D | Octal D-type transparent latch; 3-state | Production | |
74HCT373DB | Octal D-type transparent latch; 3-state | EndOfLife | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74HC573; 74HCT573 | Octal D-type transparent latch; 3-state | ACT |
|
74HC573BQ | Octal D-type transparent latch; 3-state | Production | |
74HC573D | Octal D-type transparent latch; 3-state | Production | |
74HC573DB | Octal D-type transparent latch; 3-state | EndOfLife | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74HCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74HCT573D | Octal D-type transparent latch; 3-state | Production | |
74HCT573DB | Octal D-type transparent latch; 3-state | EndOfLife | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74HC75 | Quad bistable transparent latch | ACT |
|
74HC75D | Quad bistable transparent latch | Production | |
74HC75DB | Quad bistable transparent latch | EndOfLife | |
74HC75PW | Quad bistable transparent latch | Production | |
74LVC162373A; 74LVCH162373A | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC162373ADL | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH162373ADL | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC16373A; 74LVCH16373A | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16373ADL | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16373ADL | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC373A | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC373ABQ | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373AD | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373ADB | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573A | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC573ABQ | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573ABX | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC573AD | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573ADB | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT162373 | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | ACT |
|
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT162373DL | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16373A | 3.3 V 16-bit transparent D-type latch; 3-state | ACT |
|
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16373ADL | 3.3 V 16-bit transparent D-type latch; 3-state | EndOfLife | |
74LVT573 | 3.3 V octal D-type transparent latch; 3-state | ACT |
|
74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573DB | 3.3 V octal D-type transparent latch; 3-state | EndOfLife | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
HEF40373B | Octal transparent latch with 3-state outputs | ACT |
|
HEF40373BT | Octal transparent latch with 3-state outputs | EndOfLife | |
HEF4043B | Quad R/S latch with 3-state outputs | ACT |
|
HEF4043BT | Quad R/S latch with 3-state outputs | Production | |
74ALVCH32973EC | 16-bit bus transceiver and transparant D-type latch with 8 independent buffers | EndOfLife | |
74HC259BZ | 8-bit addressable latch | Production | |
74HCT259BZ | 8-bit addressable latch | Production |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_Logic_translators.pdf | Nexperia Logic Translators | Brochure | 2021-04-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
XSON6_SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.