Key features and benefits
- Wide supply voltage 3.0 to 6.0 V
- Max. frequency up to 17 MHz (typ.)
- Low power consumption
- Excellent VCO frequency linearity
- Choice of phase comparators
- User configurable
Key applications
- FM modulation and demodulation
- Frequency synthesis and multiplication
- Clock recovery
- Data synchronization and conditioning
- Voltage-to-frequency conversion
- Motor-speed control.interface
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC4046A; 74HCT4046A | Phase-locked loop with VCO | ACT | |
74HC4046AD | Phase-locked loop with VCO | Production | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74HCT4046AD | Phase-locked loop with VCO | Production | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
HEF4046B | Phase-locked loop | ACT | |
HEF4046BT | Phase-locked loop | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.