Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC273BQ

Octal D-type flip-flop with reset; positive-edge trigger

The 74HC273; 74HCT273 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and master reset (MR) inputs. The outputs Qn will assume the state of their corresponding Dn inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A LOW on MR forces the outputs LOW independently of clock and data inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC273: CMOS level

    • For 74HCT273: TTL level

  • Common clock and master reset

  • Eight positive edge-triggered D-type flip-flops

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HC273BQ 2.0 - 6.0 CMOS ± 5.2 15 122 low -40~125 78 9.4 50 DHVQFN20

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC273BQ 74HC273BQ,115
(935274587115)
Active HC273BQ SOT764-1
DHVQFN20
(SOT764-1)
SOT764-1 SOT764-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC273BQ 74HC273BQ,115 74HC273BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74HC_HCT273 Octal D-type flip-flop with reset; positive-edge trigger Data sheet 2024-08-05
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN20_SOT764-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT764-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body Package information 2022-06-21
SOT764-1_115 DHVQFN20; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
74HC273BQ_Nexperia_Product_Reliability 74HC273BQ Nexperia Product Reliability Quality document 2025-03-20
hc HC/HCT Spice model SPICE model 2022-02-17
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
hc HC/HCT Spice model SPICE model 2022-02-17
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HC273BQ 74HC273BQ,115 935274587115 Active SOT764-1_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HC273BQ 74HC273BQ,115 935274587115 SOT764-1 Order product