Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PUSB3BB2DF | PUSB3BB2DFZ | 934661512317 | SOT8013 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationExtremely low clamping low capacitance ESD protection
Symmetrical bidirectional ElectroStatic Discharge (ESD) protection diode array, part of the TrEOS protection family. This device is housed in a DFN0603-3 (SOT8013) leadless ultra small Surface-Mounted Device (SMD) package designed to protect two signal lines from the damage caused by ESD and other transients.
Bidirectional ESD protection of two lines
Very low diode capacitance Cd = 0.26 pF
Extremely low clamping to protect sensitive I/Os
Extremely low-inductance protection path to ground
Extremely symmetrical layout
ESD protection up to ±20 kV according to IEC 61000-4-2
Ultra small SMD package
Placed on one differential line pair, almost no extra PCB space demand for protection
Thunderbolt, USB 3.2 and HDMI 2.1 data lines
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PUSB3BB2DF | DFN0603-3 | 2 | Bidirectional | 4 | 0.26 | 20 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUSB3BB2DF | PUSB3BB2DFZ (934661512317) |
Active | B |
![]() DFN0603-3 (SOT8013) |
SOT8013 | SOT8013_317 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PUSB3BB2DF | PUSB3BB2DFZ | PUSB3BB2DF |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Data sheet | 2020-11-03 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
USB_Type-C_ESD_protection_evaluation_board | USB Type-C ESD protection evaluation board | Leaflet | 2023-11-06 |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
RS2919_DFN0603-3-Combi | RS2919_DFN0603-3-Combi | Marcom graphics | 2021-03-18 |
SOT8013 | DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Package information | 2020-04-21 |
SOT8013_317 | DFN0603-3; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2024-04-08 |
PUSB3BB2DF_Nexperia_Product_Reliability | PUSB3BB2DF Nexperia Product Reliability | Quality document | 2023-04-04 |
Nexperia_document_book_ESDApplicationHandbook_2018 | ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces | User manual | 2018-08-29 |
UM90011 | NEVB21-USBC1 evaluation board | User manual | 2023-11-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PUSB3BB2DF | PUSB3BB2DFZ | 934661512317 | Active | SOT8013_317 | 15,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.