![](https://assets.nexperia.com/documents/outline-3d/sot1118_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS5112PAP
120 V, 1 A PNP/PNP low VCEsat (BISS) transistor
PNP/PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a leadless medium power DFN2020-6 (SOT1118) Surface-Mounted Device (SMD) plastic package. NPN/PNP complement: PBSS4112PANP. NPN/NPN complement: PBSS4112PAN.
Features and benefits
Very low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High collector current gain hFE at high IC
Reduced Printed-Circuit Board (PCB) requirements
High energy efficiency due to less heat generation
AEC-Q101 qualified
Applications
Load switch
Battery-driven devices
Power management
Charging circuits
Power switches (e.g. motors, fans)
Parametrics
Type number | Package version | Package name | Size (mm) | Product status | channel type (e) | Nr of transistors | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | VCEsat [max] (PNP) (mV) | RCEsat@IC [max] (mΩ) | hFE [min] | fT [typ] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS5112PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | End of life | PNP | 2 | 1040.0 | -120.0 | -1.0 | -480.0 | 440.0 | 190.0 | 100.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS5112PAP | PBSS5112PAP,115 (934066894115) |
Discontinued / End-of-life | 2S |
![]() DFN2020-6 (SOT1118) |
SOT1118 |
REFLOW_BG-BD-1
|
SOT1118_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS5112PAP | PBSS5112PAP,115 | PBSS5112PAP |
|
![]() |
Series
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PBSS5112PAP | 120 V, 1 A PNP/PNP low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-6_SOT1118_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
PBSS5112PAP_Nexperia_Product_Quality | PBSS5112PAP Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS5112PAP_Nexperia_Product_Reliability | PBSS5112PAP Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS5112PAP | PBSS5112PAP SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS5112PAP | PBSS5112PAP SPICE model | SPICE model | 2024-04-05 |
SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.