
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPDTA124EQB
50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | NPN complement: | |
---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTA143EQB | 4.7 | 4.7 | SOT8015 | MO-340BA | PDTC143EQB |
PDTA114EQB | 10 | 10 | PDTC114EQB | ||
PDTA124EQB | 22 | 22 | PDTC124EQB | ||
PDTA144EQB | 47 | 47 | PDTC144EQB |
Alternatives
Features and benefits
- 100 mA output current capability
- Built-in resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- Low package height of 0.5 mm
- Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
- Digital applications
- Cost saving alternative for BC857 series in digital applications
- Controlling IC inputs
- Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PDTA124EQB | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 22 | 22 | PNP | 250 | 50 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA124EQB | PDTA124EQBZ (934662598147) |
Withdrawn / End-of-life | D3 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
PDTA124EQBYL (934662598315) |
Withdrawn / End-of-life | D3 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA124EQB | PDTA124EQBZ | PDTA124EQB |
|
![]() |
PDTA124EQB | PDTA124EQBYL | PDTA124EQB |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PDTA143_114_124_144EQB_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
PDTA124EQB_Nexperia_Product_Reliability | PDTA124EQB Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTA124EQB | PDTA124EQB SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PDTA124EQB | PDTA124EQB SPICE model | SPICE model | 2024-08-27 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.