Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN1R1-60YSF
N-channel 60 V, 1.1 mOhm, standard level NextPower MOSFET in LFPAK56E
NextPower 60 V family utilizes RESURF (Reduced Surface Field) technology, combined with low Qrr and optimized body-diode for efficient switching and reduced spiking. This product has been designed and qualified for high-performance and rugged power switching applications.
Features and benefits
250 A continuous ID(max)
Avalanche rated, 100% tested
High reliability LFPAK (Power SO8) package, qualified to 175 °C
-
LFPAK copper clip:
Improved thermal dissipation and even current distribution
Reduced electrical and thermal resistance
-
LFPAK gull wing lead:
Enhanced wetting area for solder coverage and visual soldering inspection
High Board Level Reliability, absorbing thermal expansion and mechanical strain
Applications
eFuse
DC-to-DC converters
Motor drives
Battery management systems
Power supplies
Inverters
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QG(tot) [typ] @ VGS = 10 V (nC) | VGSth [typ] (V) | Automotive qualified | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN1R1-60YSF | SOT1023 | LFPAK56E; Power-SO8 | Development | N | 1 | 60 | 1.15 | 175 | 120 | 80 | 2.6 | N | 2024-06-12 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
PSMN1R1-60YSF | N-channel 60 V, 1.1 mOhm, standard level NextPower MOSFET in LFPAK56E | Data sheet | 2024-06-17 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.