Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SMA6J8.5CA

600 W Transient Voltage Suppressor

600 W uni- and bi-directional Transient Voltage Suppressor (TVS) in a SMA Surface-Mounted Device (SMD) plastic package, designed for transient voltage protection.

Features and benefits

  • Rated peak pulse power at 10/1000 μs waveform: PPPM = 600 W

  • Reverse standoff voltage: VRWM = 7 V to 58 V

  • Reverse current: IR less than 1 μA for VRWM ≥ 11V

  • Excellent clamping capability

  • Small plastic package suitable for surface-mounted design

Applications

  • Power supply protection

  • Power management

  • Telecom, Computer, Industrial and Consumer electronics application

Parametrics

Type number Package version PPPM @10/1000 µs [max] (W) Configuration No of protected lines VBR [min] (V) VBR [max] (V) VCL @ IPPM 10/1000 µs [max] (V) IPPM @10/1000 µs [max] (A) IRM [max] (µA) Tj [max] (°C)
SMA6J8.5CA SOD1001-1 600 Bidirectional 1 9.44 10.4 14.4 41.7 40 150

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
SMA6J8.5CA SMA6J8.5CAJ
(934668520118)
Active BQ6 SOD1001-1
SMA
(SOD1001-1)
SOD1001-1 SOD1001-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
SMA6J8.5CA SMA6J8.5CAJ SMA6J8.5CA rohs rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
SMA6J_SER 600 W Transient Voltage Suppressor Data sheet 2024-09-05
SOD1001-1 plastic, surface mounted package; 2 terminals; 4.30 mm x 2.65 mm x 2.10 mm body Package information 2024-07-16
SOD1001-1_118 SMA; Reel pack for SMD, 13"; Q1/T1-Q2/T3 product orientation Packing information 2024-06-18

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
SMA6J8.5CA SMA6J8.5CAJ 934668520118 Active SOD1001-1_118 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
SMA6J8.5CA SMA6J8.5CAJ 934668520118 SOD1001-1 Order product