AHC(T) logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8mA and typical propagation delay of 5ns, the AHC(T) family includes buffers/line drivers, transceivers, gates, shift registers and analog switches.
AHC(T) products are available in SO, TSSOP and PicoGate as well as innovative leadless DQFN and MicroPak packages for PCB space saving. Nexperia's AHC(T) products are fully specified from -40°C to 125°C.
Key features and benefits
Features and benefits
- 5 ns typical propagation delay
- Output drive capability IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
Applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AHCT07AD | Hex buffer with open-drain outputs | EndOfLife | |
74AHCV17ABQ | Hex buffer Schmitt trigger | EndOfLife | |
74AHCT07ABQ | Hex buffer with open-drain outputs | EndOfLife | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC30GU12 | 8-input NAND gate | Production | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT244BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT04PW | Hex inverter | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC04PW | Hex inverter | Production | |
74AHCT04BQ | Hex inverter | Production | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHC04D | Hex inverter | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC244BQ | Octal buffer/line driver; 3-state | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC04BQ | Hex inverter | Production | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT04D | Hex inverter | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC244D | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT244D | Octal buffer/line driver; 3-state | Production | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC594DB | 8-bit shift register with output register | EndOfLife | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT594DB | 8-bit shift register with output register | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHC138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHCT164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC08BQ | Quad 2-input AND gate | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT32D | Quad 2-input OR gate | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT157BQ | Quad 2-input multiplexer | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT08BQ | Quad 2-input AND gate | Production | |
74AHC245BQ | Octal bus transceiver; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT14BQ | Hex inverting Schmitt trigger | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT02BQ | Quad 2-input NOR gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT30D | 8-input NAND gate | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT541D | Octal buffer/line driver; 3-state | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14BQ | Hex inverting Schmitt trigger | Production | |
74AHC126D | Quad buffer/line driver; 3-state | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHC126BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHC157BQ | Quad 2-input multiplexer | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC594D | 8-bit shift register with output register | Production | |
74AHCT126D | Quad buffer/line driver; 3-state | Production | |
74AHC541BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT240BQ | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC02D | Quad 2-input NOR gate | Production | |
74AHCT00BQ | Quad 2-input NAND gate | Production | |
74AHC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30BQ | 8-input NAND gate | Production | |
74AHC164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT257D | Quad 2-input multiplexer; 3-state | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHC125BQ | Quad buffer/line driver; 3-state | Production | |
74AHC157D | Quad 2-input multiplexer | Production | |
74AHC573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT32BQ | Quad 2-input OR gate | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT594D | 8-bit shift register with output register | Production | |
74AHC02BQ | Quad 2-input NOR gate | Production | |
74AHCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT00D | Quad 2-input NAND gate | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCU04D | Hex unbuffered inverter | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC30BQ | 8-input NAND gate | Production | |
74AHCT123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCU04BQ | Hex unbuffered inverter | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AHCT132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHC138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC30D | 8-input NAND gate | Production | |
74AHC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC32BQ | Quad 2-input OR gate | Production | |
74AHCT157D | Quad 2-input multiplexer | Production | |
74AHC32D | Quad 2-input OR gate | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC541D | Octal buffer/line driver; 3-state | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC00D | Quad 2-input NAND gate | Production | |
74AHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHCT04APW | Hex inverter | Production | |
74AHCV541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHC245D | Octal bus transceiver; 3-state | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT245BQ | Octal bus transceiver; 3-state | Production | |
74AHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHC594BQ | 8-bit shift register with output register | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74AHCT02D | Quad 2-input NOR gate | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT240D | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT594BQ | 8-bit shift register with output register | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC00BQ | Quad 2-input NAND gate | Production | |
74AHC125D | Quad buffer/line driver; 3-state | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT125D | Quad buffer/line driver; 3-state | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74AHCT245D | Octal bus transceiver; 3-state | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHCT2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT3G04GD | Inverter | EndOfLife | |
74AHCT1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHC2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC3G04GD | Inverter | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AHC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHC1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHCT1G04GM | Inverter | Production | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G04GW | Inverter | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G04GW | Inverter | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G04GV | Inverter | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G32GV | 2-input OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DP | Inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G04DC | Inverter | Production | |
74AHC1G04GM | Inverter | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DC | Inverter | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC3G04GT | Inverter | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74AHC1G32GV | 2-input OR gate | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G08GV | 2-input AND gate | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC3G04DP-Q100 | Inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313739557885_ja_JP.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2014-03-21 |
vp_1313739557885_zh_CN.zip | 先进的高速CMOS AHC(T) | Value proposition | 2014-04-08 |
vp_1313739557885.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2017-04-06 |
TSSOP5_SOT353-1_mk.png | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
AN11106.pdf | Pin FMEA for AHC/AHCT family | Application note | 2019-01-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.