LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.
Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p) < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.
Key features and benefits
Features and benefits
- Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
- Partial power down support (IOFF circuitry) for modular standby applications
- Full range of gates, buffers, inverters and transceivers
- Overvoltage tolerant inputs and low noise
- Choice of CMOS or TTL input variants
- Industry standard TSSOP packages
Key applications
Applications
- Computing and peripherals (printers)
- Smart TV and set-top boxes
- Other electronics with standby
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LV04ATPW | Hex inverter | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LV165AD | 8-bit parallel-in/serial-out shift register | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_leaflet_Logic_LV-AT_201903.pdf | LV-A(T) logic family | Leaflet | 2019-03-19 |
vp_LV-AT.zip | Low-Voltage version A with TTL | Value proposition | 2019-03-21 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.