Low-Voltage version A with TTL

Low-Voltage version A with TTL

LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.

Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p)  < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.

Key features and benefits

Features and benefits

  • Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
  • Partial power down support (IOFF circuitry) for modular standby applications
  • Full range of gates, buffers, inverters and transceivers
  • Overvoltage tolerant inputs and low noise
  • Choice of CMOS or TTL input variants
  • Industry standard TSSOP packages

Key applications

Applications

  • Computing and peripherals (printers)
  • Smart TV and set-top boxes
  • Other electronics with standby

Parametric search

LV-A(T)
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74LV04ATPW Hex inverter Production
74LV05APW Hex inverter with open-drain outputs Production
74LV07APW Hex buffer with open-drain outputs Production
74LV08APW Quad 2-input AND gate Production
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV17APW Hex buffer Schmitt trigger Production
74LV32APW Quad 2-input OR gate Production
74LV540APW Octal buffer/line driver; 3-state; inverting Production
74LV541ATPW Octal buffer/line driver; 3-state Production
74LV541APW Octal buffer/line driver; 3-state Production
74LV00APW Quad 2-input NAND gate Production
74LV07ATPW Hex buffer with open-drain outputs Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV14ABZ Hex inverting Schmitt trigger Production
74LV14APW Hex inverting Schmitt trigger Production
74LV7032APW Quad 2-input OR gate with Schmitt trigger inputs Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production
74LV02APW Quad 2-input NOR gate Production
74LV165AD 8-bit parallel-in/serial-out shift register Production
74LV244APW Octal buffer/line driver; 3-state Production
74LV245ATPW Octal bus transceiver; 3-state Production
74LV245APW Octal bus transceiver; 3-state Production
74LV165APW 8-bit parallel-in/serial-out shift register Production
74LV244ATPW Octal buffer/line driver; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk.png plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
Nexperia_document_leaflet_Logic_LV-AT_201903.pdf LV-A(T) logic family Leaflet 2019-03-19
vp_LV-AT.zip Low-Voltage version A with TTL Value proposition 2019-03-21
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.