ABT logic devices are specified over 4.5 V to 5.5 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 3 ns, the ABT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
ABT products are available in standard SO and TSSOP packages.
Nexperia's ABT products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- 3 ns typical propagation delay
- Output drive capability IOH / IOL = -32 mA / +64 mA
- Power-up / power-down 3-state
- 5 V tolerant inputs
- Bus hold options
- Source termination options
Key applications
Applications
- Telecommunications infrastructure
- Medical scanners
- Test systems
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT162245ADL | 16-bit bus transceiver with 30 Ω series termination resistors; 3-state | EndOfLife | |
74ABTH162245ADL | EndOfLife | ||
74ABT162244DL | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | EndOfLife | |
74ABT16240ADL | 16-bit inverting buffer/line driver; 3-state | EndOfLife | |
74ABT16244ADL | 16-bit buffer/line driver; 3-state | EndOfLife | |
74ABT543AD | Octal latched transceiver with dual enable; 3-state | EndOfLife | |
74ABT16245BDL | 16-bit bus transceiver; 3-state | EndOfLife | |
74ABT244DB | Octal buffer/line driver; 3-state | EndOfLife | |
74ABT00DB | Quad 2-input NAND gate | EndOfLife | |
74ABT08DB | Quad 2-input AND gate | EndOfLife | |
74ABT32DB | Quad 2-input OR gate | EndOfLife | |
74ABT74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74ABT04DB | Hex inverter | EndOfLife | |
74ABT126DB | Quad buffer; 3-state | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74ABT20D | Dual 4-input NAND gate | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74ABT20DB | Dual 4-input NAND gate | EndOfLife | |
74ABT125DB | Quad buffer; 3-state | EndOfLife | |
74ABT245DB | Octal transceiver with direction pin; 3-state | EndOfLife | |
74ABT00D | Quad 2-input NAND gate | Production | |
74ABT04PW | Hex inverter | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74ABT04D | Hex inverter | Production | |
74ABT125D | Quad buffer; 3-state | Production | |
74ABT125BQ | Quad buffer; 3-state | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74ABT08D | Quad 2-input AND gate | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT32D | Quad 2-input OR gate | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74ABT245D | Octal transceiver with direction pin; 3-state | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT244D | Octal buffer/line driver; 3-state | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ABT126D | Quad buffer; 3-state | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313685859885_zh_CN.zip | 高级BiCMOS技术(ABT) | Value proposition | 2014-04-08 |
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
vp_1313685859885.zip | Advanced BiCMOS Technology (ABT) | Value proposition | 2017-04-06 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.