Autosense Translators

Nexperia’s NXB and NXS autosense translators, offer bi-directional voltage level translation between two systems with wide supply voltages and excellent performance in pin-to-pin compatible packages with industry-standard footprints. With auto-direction sensing, no external direction pin is required which eliminates the need of GPIOs from controllers.

  • NXS (switched)    –    Drives open-drain topology for applications such as  I2
  • NXB (Buffered)    –    Drives push-pull topology for applications with low capacitance high impedance load such as SPI
     

NXS

  • One pass transistor per channel – switch base
  • Additional one-shot circuit for edge rate acceleration
  • Internal pull-up resistor (10kΩ) connected to VCCA, VCCB 
  • Intended for push-pull and open-drain interfaces I2C
     

Features and benefits

  • Complete Family – comprising of 1, 2, 4 and 8-channel level translators
  • Easy to Use – Dual supply translating transceiver family
  • Bi-directional auto-sensing – no direction pin required
  • Wide supply voltage range
    • NXS     VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
    • NXB     VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • Overvoltage tolerant inputs up to 5.5 V
  • IOFF circuitry provides partial power-down mode operation
  • Low power consumption
  • Multiple pin-compatible package options
  • Specified from -40 °C to +125 °C
     

NXB

  • Push-pull output stage per channel
  • Additional one-shot circuit for edge acceleration
  • Weak 4kΩ resistor incorporates with one-shot 
  • Intended for push-pull interfaces (SPI, I2C, UART)
     

Applications

NXS

  • Open-drain applications
  • I2C, SMBus, UART, GPIO
  • Telecom infrastructure
  • Mobile and computing
  • Automotive

NXB

  • Push-Pull based applications
  • General Portable consumer applications
  • Bluetooth headsets
  • Mobile and computing
  • Communications systems
  • Automotive
     

Parametric search

NXB, NXS
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
NXS0101GW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0101GW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GS-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108BQ-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104BQ-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0108PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0108BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0104PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0106BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104GU12-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104GU12-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0102UN Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GS Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0108PW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0101GS Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0101GW Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104PW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108BQ Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0108BQ Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108PW Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0102DC Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GM Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104PW Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0102DC-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0102DC-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0102GT Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0106PW Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104BQ Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0101GM Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0102DC Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104BQ Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0102GT Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104UM Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0506GU-Q100 SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection Production
NXS0102UN Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104GU12 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104GU12 Dual supply translating transceiver; auto direction sensing; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
NXS0101GW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0101GW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0101GS-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108BQ-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXS0104BQ-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0108PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0108PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0108BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0104PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXB0106BQ-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0104GU12-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0104GU12-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0102DC-Q100 Dual supply translating transceiver; open drain; auto direction sensing Production
NXB0102DC-Q100 Dual supply translating transceiver; auto direction sensing; 3-state Production
NXS0506GU-Q100 SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection Production

Documentation

File name Title Type Date
vp_NXBNXS.zip Autosense Translators Value proposition 2022-06-29
sotnxb-nxf_3d.png sotNXB-NXF family Outline 3d 2022-07-06

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.