Automotive LED driver ICs

Optimized and annimated lighting systems with ASIL-B compliance

Our range of AEC-Q100 qualified automotive LED driver ICs help simplify design, reduce thermals and offer better system cost. With chip level ASIL-B certification options, reliable system functional safety can be achieved with less effort. Leveraging multi-channel and flexible configurations for animation, these products are ideal for diversified application scenarios including exterior lights, interior ambient lights and even cluster displays.

Key features and benefits

• Multi-channel support for various lighting platforms
• 40 V input suitable for direct connection to 12 V car battery
• Up to 100 mA per channel driving capability
• Chip level certification: ASIL-B qualified version to support system functional safety

Key applications

  • Automotive exterior lights (daytime running, signal / indication)
  • Automotive interior lighting

Products

Type number Description Status Quick access
NEX13120FPC-Q100 Qualification
NEX13120PC-Q100 12-channel automotive linear LED driver Production

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference