
NEX90X15-Q100
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX90015ADF-Q100 | NEX90015ADF-Q100Z (935692232342) |
Active | N1A |
![]() SOT23-5 (SOT8104-1) |
SOT8104-1 | SOT8104-1_342 | |
NEX90015ADG-Q100 | NEX90015ADG-Q100Z (935692275346) |
Active | N9015A |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
Not available |
NEX90015BDF-Q100 | NEX90015BDF-Q100Z (935692233342) |
Active | N1B |
![]() SOT23-5 (SOT8104-1) |
SOT8104-1 | SOT8104-1_342 | |
NEX90015BDG-Q100 | NEX90015BDG-Q100Z (935692276346) |
Active | N9015B |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
Not available |
NEX90215AGA-Q100 | NEX90215AGA-Q100Z (935692273328) |
Active | N1A |
![]() HWSON6 (SOT8044D-1) |
SOT8044D-1 | SOT8044D-1_328 | |
NEX90215BGA-Q100 | NEX90215BGA-Q100Z (935692274328) |
Active | N1B |
![]() HWSON6 (SOT8044D-1) |
SOT8044D-1 | SOT8044D-1_328 | |
NEX90515APA-Q100 | NEX90515APA-Q100F (935692225135) |
Active | N133P |
![]() HTSSOP (SOT8062-1) |
SOT8062-1 | SOT8062-1_135 | |
NEX90515BPA-Q100 | NEX90515BPA-Q100F (935692224135) |
Active | N150P |
![]() HTSSOP (SOT8062-1) |
SOT8062-1 | SOT8062-1_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX90015ADF-Q100 | NEX90015ADF-Q100Z | NEX90015ADF-Q100 |
|
![]() |
NEX90015ADG-Q100 | NEX90015ADG-Q100Z | NEX90015ADG-Q100 |
|
![]() |
NEX90015BDF-Q100 | NEX90015BDF-Q100Z | NEX90015BDF-Q100 |
|
![]() |
NEX90015BDG-Q100 | NEX90015BDG-Q100Z | NEX90015BDG-Q100 |
|
![]() |
NEX90215AGA-Q100 | NEX90215AGA-Q100Z | NEX90215AGA-Q100 |
|
![]() |
NEX90215BGA-Q100 | NEX90215BGA-Q100Z | NEX90215BGA-Q100 |
|
![]() |
NEX90515APA-Q100 | NEX90515APA-Q100F | NEX90515APA-Q100 |
|
![]() |
NEX90515BPA-Q100 | NEX90515BPA-Q100F | NEX90515BPA-Q100 |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT8104-1 | SOT23-5: 5 pins; 0.95 mm pitch; 2.926 mm x 1.626 mm x 1.25 mm body | Package information | 2025-01-09 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT8044D-1 | Plastic thermal enhanced very very thin Small Outline package with side-wettable flanks,no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2025-03-18 |
SOT8062-1 | Plastic, thermal enhanced thin shrink small outline package; 8 leads,0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body | Package information | 2024-11-07 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.