Key features and benefits
- NF of max 4 dB
- IC of 100 mA
- Small packages
- VCEO of 30 V and 45 V (PNP and NPN)
Key applications
- Audio and sensor amplification
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
BC849B | NPN general purpose transistor | Production | |
BC849BW | NPN general purpose transistors | Production | |
BC849C | NPN general purpose transistor | Production | |
BC849CW | NPN general purpose transistors | Production | |
BC850B | NPN general purpose transistor | Production | |
BC850C-Q | NPN general purpose transistor | Production | |
BC850CW | NPN general purpose transistors | Production | |
BC859B | PNP general purpose transistors | Production | |
BC859BW | PNP general purpose transistors | Production | |
BC859C | PNP general purpose transistors | Production | |
BC859CW | PNP general purpose transistors | Production | |
BC860B | PNP general purpose transistors | Production | |
BC860BW | PNP general purpose transistors | Production | |
BC860C | PNP general purpose transistors | Production | |
BC860CW | PNP general purpose transistors | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.