Key features and benefits
- NF of max 4 dB
- IC of 100 mA
- Small packages
- VCEO of 30 V and 45 V (PNP and NPN)
Key applications
- Audio and sensor amplification
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BC849B | NPN general purpose transistor | Production | |
BC849BW | NPN general purpose transistors | Production | |
BC849C | NPN general purpose transistor | Production | |
BC849CW | NPN general purpose transistors | Production | |
BC850B | NPN general purpose transistor | Production | |
BC850C-Q | NPN general purpose transistor | Production | |
BC850CW | NPN general purpose transistors | Production | |
BC859B | PNP general purpose transistors | Production | |
BC859BW | PNP general purpose transistors | Production | |
BC859C | PNP general purpose transistors | Production | |
BC859CW | PNP general purpose transistors | Production | |
BC860B | PNP general purpose transistors | Production | |
BC860BW | PNP general purpose transistors | Production | |
BC860C | PNP general purpose transistors | Production | |
BC860CW | PNP general purpose transistors | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.