PDTA143_114_124_144EQB-Q series
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA114EQB | PDTA114EQBZ (934662595147) |
Withdrawn / End-of-life | C8 |
DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
PDTA114EQBYL (934662595315) |
Withdrawn / End-of-life | C8 | Not available | ||||
PDTA124EQB | PDTA124EQBZ (934662598147) |
Withdrawn / End-of-life | D3 |
DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
PDTA124EQBYL (934662598315) |
Withdrawn / End-of-life | D3 | Not available | ||||
PDTA143EQB | PDTA143EQBZ (934662600147) |
Withdrawn / End-of-life | D5 |
DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
PDTA143EQBYL (934662600315) |
Withdrawn / End-of-life | D5 | Not available | ||||
PDTA144EQB | PDTA144EQBZ (934662603147) |
Withdrawn / End-of-life | D8 |
DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
PDTA144EQBYL (934662603315) |
Withdrawn / End-of-life | D8 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA114EQB | PDTA114EQBZ | PDTA114EQB | ||
PDTA114EQB | PDTA114EQBYL | PDTA114EQB | ||
PDTA124EQB | PDTA124EQBZ | PDTA124EQB | ||
PDTA124EQB | PDTA124EQBYL | PDTA124EQB | ||
PDTA143EQB | PDTA143EQBZ | PDTA143EQB | ||
PDTA143EQB | PDTA143EQBYL | PDTA143EQB | ||
PDTA144EQB | PDTA144EQBZ | PDTA144EQB | ||
PDTA144EQB | PDTA144EQBYL | PDTA144EQB |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PDTA143_114_124_144EQB-Q_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.