Products
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN2R3-100SSJ | N-channel 100 V, 2.3 mOhm Application Specific MOSFET (ASFET) in LFPAK88 | Development |
|
Visit our documentation center for all documentation
Application note (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2017-05-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
RS3210_nexperia_image_stock_battery_powered_forklift_2020-scr | Nexperia image Battery powered forklift | Marcom graphics | 2023-06-08 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.