Target applications
The versatility of the LFPAK88 makes it suitable for a wide variety of applications
Automotive
- Power steering
- ABS braking
- DC/DC conversion
- e-fuse
- Reverse battery protection
- Motor control
Industrial
- Battery isolation
- Battery powered tools
- e-fuse motor control
- Power supply equipment
- Telecom infrastructure
- Mobility and off-road traction e.g. e-bike, e-scooter, wheelchairs

Key features
- 8 mm x 8 mm footprint
- 53x power-density compared to wire bonded equivalents
- Advanced package design exceeds 2 x AEC-Q101
- Ultra low On-Resistance
- Copper clip technology gives low electrical and thermal resistance
- Best-in-class linear mode (SOA) performance in-rush and surge protection
Featured products
Featured documents
Latest news and blogs
Latest videos
Why is the Rth(j-mb) higher for LFPAK88 than for LFPAK56E?
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | Production | |
PSMN1R2-55SLH | N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 | Production | |
PSMNR55-40SSH | N-channel 40 V, 0.55 mOhm, 500 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMNR90-50SLH | N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 | Production | |
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMN1R1-50SLH | N-channel 50 V, 1.18 mOhm, 280 A logic level MOSFET in LFPAK88 using NextPower-S3 Schottky-Plus technology | EndOfLife | |
PSMN2R3-100SSJ | N-channel 100 V, 2.3 mOhm ASFET with enhanced dynamic current sharing in LFPAK88 | Development | |
PSMN2R5-80SSE | N-channel 80 V, 2.5 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMN1R9-80SSE | N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMN2R9-100SSE | N-channel 100 V, 2.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
PSMNR70-40SSH | N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMN1R0-40SSH | N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Production | |
PSMN2R6-100SSF | NextPower 100 V, 2.6 mOhm, 200 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R8-80SSF | NextPower 80 V, 2.8 mOhm, 205 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R3-80SSF | NextPower 80 V, 2.3 mOhm, 240 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN2R0-100SSF | NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN3R3-100SSF | NextPower 100 V, 3.3 mOhm, 180 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN1R8-80SSF | NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package | Production | |
PSMN1R3-80SSF | NextPower 80 V, 1.2 mOhm, 335 Amp, N-channel MOSFET in LFPAK88 package | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
LFPAK88_sot1235_mk.png | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
vp_LFPAK88.zip | LFPAK88 MOSFETs | Value proposition | 2019-05-14 |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
nexperia_document_leaflet_LFPAK88_2022.pdf | LFPAK88 - Driving power-density to the next level | Leaflet | 2022-03-09 |
nexperia_document_leaflet_LFPAK88_2022_CHN.pdf | LFPAK88 将功率密度提升到新高度 | Leaflet | 2022-03-10 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50013.pdf | Thermal performance of power MOSFETs in copper-clip LFPAK88 packages versus bare die | Application note | 2023-02-18 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
TN00008.pdf | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.