Key features and benefits
- Optimized MOSFET performance in compact footprint (10.9 mm²)
- Low RDS(on) down to 2.4 mΩ (30 V)
- Expanding range of 30 V, 60 V and 100 V devices
- Exposed heat sink for low thermal resistance
- Industry standard, 3.3 x 3.3 mm footprint
Applications
- Brushless DC motor control
- DC to DC solutions
- Fast charging for mobile and wearables
- Low-power adaptors
- Solid state / hard drive
Featured products
Featured documents
Latest news and blogs
Parametric search

Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PXN8R3-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXP8R3-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXP400-100QS | 100 V, P-channel Trench MOSFET | Production | |
PXN7R7-25QL | 25 V, N-channel Trench MOSFET | Production | |
PXP1500-100QS | 100 V, P-channel Trench MOSFET | Production | |
PXP020-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXP700-150QS | 150 V, P-channel Trench MOSFET | Production | |
PXN010-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN5R4-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN6R2-25QL | 25 V, N-channel Trench MOSFET | Production | |
PXP013-30QL | 30 V, P-channel Trench MOSFET | Production | |
PXN6R7-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXP6R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
PXP018-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXN4R7-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXP3R7-12QU | 12 V, P-channel Trench MOSFET | Production | |
PXP012-30QL | 30 V, P-channel Trench MOSFET | Production | |
PXP015-30QL | 30 V, P-channel Trench MOSFET | Production | |
PXP011-20QX | 20 V, P-channel Trench MOSFET | Production | |
PXP010-20QX | 20 V, P-channel Trench MOSFET | EndOfLife | |
PXP9R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
PXN017-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN018-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN9R0-30QL | 30 V, N-channel Trench MOSFET | Production | |
PXN014-100QE | 100 V, N-channel Trench MOSFET | Production | |
PXN012-60QL | N-channel 60 V, 11.5 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXP018-30QL | 30 V, P-channel Trench MOSFET | EndOfLife | |
PXN011-100QL | N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN028-100QL | N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN012-100QS | N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN020-100QS | N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN040-100QS | N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN012-100QL | N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN011-100QS | N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304.pdf | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN11119.pdf | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN10441.pdf | Level shifting techniques in I2C-bus design | Application note | 2020-02-11 |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
RS3472_RS2943_MLPAK33_Combi.png | MLPAK33 (SOT8002-2) Combi | Marcom graphics | 2021-04-21 |
vp_MLPAK33_MOSFETs.zip | MLPAK33 MOSFETs | Value proposition | 2021-04-21 |
SOT8002_1.step | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
AN50005.pdf | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN90032.pdf | Low temperature soldering, application study | Application note | 2022-02-22 |
AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN50006.pdf | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-02-10 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.