Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
TLVH431N family | ACT | ||
TL431ACDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431AFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431AQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BCDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BIDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431BMFDT-Q | Adjustable precision shunt regulators | Production | |
TL431BQDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431CDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431FDT-Q | Adjustable precision shunt regulators | Production | |
TL431IDBZR-Q | Adjustable precision shunt regulators | Production | |
TL431MFDT-Q | Adjustable precision shunt regulators | Production | |
TL431QDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NACDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NCDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NQDBZR-Q | Adjustable precision shunt regulators | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.