1PS66SB82; 1PS88SB82
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (µA) |
---|---|---|---|---|---|---|---|---|---|
1PS66SB82 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 15 | 30 | triple | 340@IF=1mA | 1@VR=0V | 0.2@VR=1V |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS66SB82 | 1PS66SB82,115 (934058746115) |
Active | N5 |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS88SB82 | 1PS88SB82,165 (934056580165) |
Obsolete | E1% |
TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_165 |
1PS88SB82,115 (934056580115) |
Withdrawn / End-of-life | E1% | SOT363_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS66SB82 | 1PS66SB82,115 | 1PS66SB82 |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS88SB82 | 1PS88SB82,165 | 1PS88SB82 | ||
1PS88SB82 | 1PS88SB82,115 | 1PS88SB82 |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
1PS66SB82_1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Data sheet | 2018-08-28 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
001aab555 | Block diagram: 1PS66SB82, 1PS88SB82, BCM847BS, BCM847BV, BCM847DS, BCM856BS, BCM856DS, BCM857BS, BCM857BV, BCM857DS, PBLS1501V, PBLS1501Y, PBLS1502V, PBLS1502Y, PBLS4001V, PBLS4001Y, PBLS4002V, PBLS4002Y, PBLS4003V, PBLS4003Y, PBLS4004V, PBLS4004Y, PBLS4005V, PBLS4005Y, PBLS1503V, PBLS1503Y, PBLS1504V, PBLS1504Y, PEMD2, PEMH30, PIMD2, PMP4201G, PMP4201V, PMP4201Y, PMP4501G, PMP4501V, PMP4501Y, PMP5201G, PMP5201V, PMP5201Y, PMP5501G, PMP5501V, PMP5501Y, PUMD2, PUMH30 | Block diagram | 2009-11-04 |
mdb278 | Block diagram: 1PS66SB82, 1PS88SB82 | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.