74HC2G08; 74HCT2G08
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74HC2G08DC | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 2 | low | -40~125 | VSSOP8 |
74HC2G08DP | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 2 | low | -40~125 | TSSOP8 |
74HCT2G08DC | 4.5 - 5.5 | TTL | ± 4 | 14 | 36 | 2 | low | -40~125 | VSSOP8 |
74HCT2G08DP | 4.5 - 5.5 | TTL | ± 4 | 14 | 36 | 2 | low | -40~125 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G08DC | 74HC2G08DC,125 (935274803125) |
Active | H08 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HC2G08DP | 74HC2G08DP,125 (935271870125) |
Active | H08 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74HCT2G08DC | 74HCT2G08DC,125 (935274804125) |
Active | T08 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HCT2G08DP | 74HCT2G08DP,125 (935271869125) |
Active | T08 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCT2G08GD | 74HCT2G08GD,125 (935288576125) |
Obsolete | T08 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G08DC | 74HC2G08DC,125 | 74HC2G08DC | ||
74HC2G08DP | 74HC2G08DP,125 | 74HC2G08DP | ||
74HCT2G08DC | 74HCT2G08DC,125 | 74HCT2G08DC | ||
74HCT2G08DP | 74HCT2G08DP,125 | 74HCT2G08DP |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCT2G08GD | 74HCT2G08GD,125 | 74HCT2G08GD |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G08 | Dual 2-input AND gate | Data sheet | 2023-11-15 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mna221 | Block diagram: 74AHC08BQ, 74AHC08D, 74AHC08PW, 74AHC2G08DC, 74AHC2G08DP, 74AHC2G08GD, 74AHCT08BQ, 74AHCT08D, 74AHCT08PW, 74AHCT2G08DC, 74AHCT2G08DP, 74AHCT2G08GD, 74AUP1G08GF, 74AUP1G08GM, 74AUP1G08GW, 74HC2G08DC, 74HC2G08DP, 74HC2G08GD, 74HCT2G08DC, 74HCT2G08DP, 74HCT2G08GD, 74LV08D, 74LV08DB, 74LV08N, 74LV08PW, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.