Bringing Nexperia’s robust and reliable copper clip technology to the Power33 (3.3 mm x 3.3 mm) footprint, the LFPAK33 is the ultimate in automotive MOSFET performance within a compact power footprint.
Key features and benefits
Features and benefits
Ultra-compact footprint – 10.9 mm2
Thermal performance – no wires, no glue, 175 °C Tj max
Electrical performance – low package resistance and inductance, up to 70 A ID max rating
Mechanical robustness – Exposed leads absorb thermal and mechanical stresses
Manufacturability – Exposed leads allows for easy optical inspection
Key applications
Applications
Powertrain
Body Control
Chassis and Safety
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
LFPAK33_SOT1210_mk.png | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
SOT1210.step | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Nexperia_Document_Leaflet_LFPAK33_12022020.pdf | LFPAK33 shrinking the power footprint | Leaflet | 2020-03-25 |
Nexperia_Document_Leaflet_LFPAK33_12022020_CH.pdf | LFPAK33 leaflet | Leaflet | 2020-03-25 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
vp_1392634479735.zip | LFPAK33 MOSFETs | Value proposition | 2024-10-04 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.